Product overview
Description
The STISO620 is a dual-channel digital isolator based on the ST thick oxide galvanic isolation technology. The device provides two independent channels in the same direction with Schmitt trigger input, providing robustness to noise and high speed input/output switching time.
-
All features
- Dual channel digital isolator with 2 – 0 channel directionality
- High data rate up to 100 Mbps
- Wide Tamb range operation:- 40ºC to 125ºC
- High common-mode transient: >50k V/μs
- From 3 V to 5.5 V supply levels
- 3.3 V and 5 V level translation
- Low power consumption
- Pulse width distortions < 3ns
- 4.8k V galvanic isolation in SO8N package
- Available in 8-pin SOIC narrow-body
- Safety and regulatory approvals
- UL1577 certified, file number: E362869
- VIORM (Maximum repetitive isolation voltage) 1.2k VPEAK
- VIOTM (Maximum transient isolation voltage) 4k VPEAK
- VIOSM (Maximum surge isolation voltage) 5.2k VPEAK
- VISO (Isolation withstand voltage) 2.8k VRMS
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STISO620 | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| STISO620TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STISO620 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STISO620TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STISO620 Active
STISO620TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors