Product overview
Description
The STUSB4761 addresses USB type-C and Power Delivery provider devices. Thanks to default parameters stored in an internal non-volatile-memory, the STUSB4761 implements up to 5 PDOs in order to negotiate autonomously a Power Delivery contract with a sink without any internal or external software (autorun mode). A CC/CV regulation loop allows a fully regulated power management unit (AC/DC) to be implemented with a minimum BOM cost.
-
All features
- Type-C and USB PD controller (with autorun)
- Provider role - up to 5 PDO profiles
- Programmable VBUS voltage and current protections
- High-side current sensing
- Integrated CC/CV regulation
- 50 mA VCONN switch (OVP and OCP)
- E-marked cable support for 100 W applications
- Ambient temperature adaptive power and overtemperature protection
- Data role and VCONN swap answer support
- Factory mode configuration over CC pin
- Integrated VBUS discharge control path
- Integrated VBUS switches gate driver (PMOS)
- Short-to-VBUS protections
- VDD = [4.1 V; 22 V] - AMR = 28 V
- Temperature range: -40 °C up to 105 °C
- ESD = 1.5 kV CDM / 4 kV HBM
- Certified according to:
- USB Power Delivery specifications (rev 3.0)
- USB type-C™ (rev 1.4)
- TID: 2070
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STUSB4761QTR | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | QFN-16L | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STUSB4761QTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STUSB4761QTR NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors