M95M01E-F
Active
Education Design Win
1-Mbit SPI bus EEPROM with high-speed clock

Download datasheet Order Direct

Product overview

Key Benefits

Ultra-low‑power, high‑reliability technology

Low standby mode, high write endurance, and long data retention help preserve critical data over the full product lifetime

Fast, standard SPI interface

SPI serial bus with clock frequency up to 16MHz, page‑write capability enables efficient data transfers and easy connection to a wide range of MCUs

High‑density, flexible data storage

For parameters, event logs, and calibration data in embedded systems

Description

The M95M01E-F device is an electrically erasable programmable memory (EEPROM) organized as 131072 x 8 bits, accessed through the SPI bus. It can operate with a supply range from 1.7 to 5.5 V, with a clock frequency up to 16 MHz, and is guaranteed over a temperature range from -40 °C to +85 °C.

The device is a byte-alterable memory, organized as 512 pages of 256 bytes. The data integrity is significantly improved by an embedded error correction code logic.

The M95M01E-F offers an additional identification page (256 bytes). This page can also store sensitive application parameters, which can later be permanently locked in read-only mode.

  • All features

    • SPI interface
      • Compatible with the serial peripheral interface (SPI) bus
    • Memory
      • 1-Mbit (128 Kbytes) EEPROM
      • Page size: 256 bytes
      • Additional 256-byte lockable identification page
    • Supply voltage
      • 1.7 V to 5.5 V
    • Temperature
      • Operating temperature range: -40 °C up to +85 °C
    • Clock frequency
      • Up to 16 MHz
    • Fast write cycle time
      • Byte and page write within 3.5 ms (typically 2.6 ms)
    • Advanced features
      • Schmitt trigger inputs for noise filtering
      • Software write protection by quarter block
      • Hardware write protection of the whole memory array
      • Enhanced ESD/latch-up protection
      • ESD human body model 4000 V
      • 5 μs fast wake-up time
    • Write cycle performance
      • More than 4 million write cycles at +25 °C
      • More than 1.2 million write cycles at +85°C
    • Data retention performance
      • More than 200 year data retention
    • Ultra-low power current consumption
      • 500 nA (typical) in standby mode
      • 350 μA (typical) for read current
      • 700 μA (typical) for write current
    • Packages
      • SO8N, TSSOP8, UFDFPN8, and WLCSP8 (ECOPACK2-compliant)

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finder Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95M01E-F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M95M01E-FMN6TP
Active
SO8 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00

M95M01E-FMN6TP

Package:

SO8

Material Declaration**:

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
min
max
M95M01E-FMN6TP

Distributor availability of M95M01E-FMN6TP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M95M01E-FMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95M01E-FMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors