LIS2DUXS12
Active
Design Win
Ultralow-power 3-axis smart accelerometer with Qvar, AI, antialiasing filter, and advanced digital features

Download datasheet Order Direct

Product overview

Description

The LIS2DUXS12 is a smart, digital, 3-axis linear accelerometer whose MEMS and ASIC have been expressly designed to combine the lowest supply current possible with features such as always-on antialiasing filtering, a finite state machine (FSM) and machine learning core (MLC) with adaptive self-configuration (ASC), and an analog hub / Qvar sensing channel.

The FSM and MLC with ASC deliver outstanding always-on, edge processing capabilities to the LIS2DUXS12, while the analog hub / Qvar sensing channel defines a new degree of system optimization. The LIS2DUXS12 MIPI I3C® slave interface and embedded 128-level FIFO buffer complete a set of features that make this accelerometer a reference in terms of system integration from a standpoint of the bill of materials, processing, or power consumption.

The LIS2DUXS12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1.6 Hz to 800 Hz.

The device has a dedicated internal engine to process motion and acceleration detection including free-fall, wake-up, single/double/triple-tap recognition, activity/inactivity, and 6D/4D orientation.

The LIS2DUXS12 is available in a small thin plastic, land grid array (LGA) package, and it is guaranteed to operate over an extended temperature range from -40°C to +85°C.

  • All features

    • Supply voltage range from 1.62 V to 3.6 V
      • Independent I/O supply (1.62 V to 3.6 V) for I²C and SPI interfaces
      • Independent I/O supply (extended range: 1.08 V to 3.6 V) for MIPI I3C® interface
    • Four operating power modes
    • Ultralow supply current
      • High-performance mode with antialiasing filter: 9.3 µA
      • Low-power mode with antialiasing filter: 6.5 µA
      • Ultralow-power mode: 3 µA
      • Power-down: 0.012 µA
    • Low noise down to 220 µg/√Hz
    • ±2g/±4g/±8g/±16g programmable full-scale
    • ODR from 1.6 Hz to 800 Hz
    • Embedded machine learning core
    • Programmable finite state machine
    • Integrated analog hub / Qvar sensing channel
    • Adaptive self-configuration (ASC) based on the sensor processing output (FSM / MLC)
    • Embedded temperature sensor
    • Embedded FIFO: up to 128 samples of accelerometer and temperature data (or analog hub / Qvar) or 256 samples of accelerometer data at low resolution
    • High-speed I²C/SPI/MIPI I3C® digital output interface
    • Embedded digital functions (free-fall, wake-up, single/double/triple-tap recognition, activity/inactivity, 6D/4D orientation)
    • Advanced pedometer, step detector, and step counter
    • Significant motion detection, tilt detection
    • Self-test
    • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
    • 10000 g high shock survivability
    • ECOPACK and RoHS compliant

You might also like...

Free tools, case studies, and resources to enable edge AI on MCUs, MPUs, and smart sensors.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS2DUXS12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LIS2DUXS12TR
Active
LGA 12L 2.0x2.0x0.74 mm Ecopack2 - -

LIS2DUXS12TR

Package:

LGA 12L 2.0x2.0x0.74 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 12L 2.0x2.0x0.74 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LIS2DUXS12TR

Distributor availability of LIS2DUXS12TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LIS2DUXS12TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LIS2DUXS12TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Looking to embed AI in your project? Discover free tools, case studies, and resources to fast-track your development.