Product overview
Description
The LIS344ALH is an ultra compact consumer low-power three-axis linear accelerometer that includes a sensing element and an IC interface able to take the information from the sensing element and to provide an analog signal to the external world. The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon.The IC interface is manufactured using an ST proprietary CMOS process with high level of integration. The dedicated circuit is trimmed to better match the sensing element characteristics.
The LIS344ALH has a dynamically user selectable full-scale of ±2 g / ±6 g and it is capable of measuring accelerations over a maximum bandwidth of 1.8 kHz for all axes. The device bandwidth may be reduced by using external capacitances. The self-test capability allows the user to check the functioning of the system.
The LIS344ALH is available in Land Grid Array package (LGA) manufactured by ST.
It is guaranteed to operate over an extended temperature range of -40 °C to +85 °C.
The LIS344ALH belongs to a family of products suitable for a variety of applications:
-
All features
- RoHS/ECOPACK® compliant
- Embedded self test
- 2.4 V to 3.6 V single supply operation
- Low power consumption
- ±2 g / ±6 g user selectable full-scale
- Factory trimmed device sensitivity and offset
- High shock survivability ( 10000 g )
- Output voltage, offset and sensitivity are ratiometric to the supply voltage
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 |
28 Feb 2020
|
|||
30 Mar 2020 |
30 Mar 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2021 |
18 Jan 2021
|
Design Notes & Tips (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jan 2021 |
19 Jan 2021
|
|||
06 Feb 2020 |
06 Feb 2020
|
Brochures (5)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jun 2019 |
13 Jun 2019
|
|||
09 Dec 2020 |
09 Dec 2020
|
|||
06 Aug 2020 |
06 Aug 2020
|
|||
05 Mar 2021 |
05 Mar 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
White Papers (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2018 |
04 Dec 2018
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
LIS344ALH |
Active
|
LLGA 16 4x4x1.5 | Ecopack2 | |
LIS344ALHTR |
Active
|
LLGA 16 4x4x1.5 | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
LIS344ALHTR | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | LLGA 16 4x4x1.5 | -40 | 85 | MALTA | 2.5 / 1k | ||
LIS344ALH | 3 distributors |
Active
|
EAR99 | NEC | Tray | LLGA 16 4x4x1.5 | -40 | 85 | MALTA | 2.5 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
2.5 / 1kMarketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
2.5 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors