LSM6DSO32
Active
Design Win
6-axis IMU (inertial measurement unit): 3-axis accelerometer and 3-axis gyroscope

Download datasheet

Product overview

Description

The LSM6DSO32 is a system-in-package featuring a 3D digital accelerometer and 3D digital gyroscope boosting power performance to 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.

The LSM6DSO32 supports main OS requirements, offering real, virtual and batch sensors with 9 kbytes for dynamic data batching. ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes. The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the characteristics of the sensing element.

The LSM6DSO32 has a full-scale acceleration range of ±4/±8/±16±32 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.

High robustness to mechanical shock makes the LSM6DSO32 the preferred choice of system designers for the creation and manufacturing of reliable products. The LSM6DSO32 is available in a plastic land grid array (LGA) package.

  • All features

    • Power consumption: 0.55 mA in combo high-performance mode
    • “Always-on" experience with low power consumption for both accelerometer and gyroscope
    • Smart FIFO up to 9 kbytes
    • ±4/±8/±16/±32 g full scale
    • ±125/±250/±500/±1000/±2000 dps full scale
    • Analog supply voltage: 1.71 V to 3.6 V
    • Independent IO supply (1.62 V)
    • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
    • SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
    • Advanced pedometer, step detector and step counter
    • Significant Motion Detection, Tilt detection
    • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
    • Programmable finite state machine: accelerometer, gyroscope and external sensors
    • Embedded temperature sensor
    • ECOPACK, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM6DSO32

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LSM6DSO32TR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2 - -

LSM6DSO32TR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LSM6DSO32TR

Distributor availability of LSM6DSO32TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LSM6DSO32TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LSM6DSO32TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors