CATEGORIES

STM32H543/H553

When you need robust security, rich connectivity, and efficient memory use in a more compact device, the STM32H543/553 MCU lines give you a practical place to start.

Built on the Arm Cortex-M33 core with TrustZone for Armv8-M and running at up to 250 MHz, it combines up to 1 Mbyte of dual-bank flash, 304 Kbytes of RAM, advanced security features, and a broad set of integrated peripherals.

When you need robust security, rich connectivity, and efficient memory use in a more compact device, the STM32H543/553 MCU lines give you a practical place to start.

Built on the Arm Cortex-M33 core with TrustZone for Armv8-M and running at up to 250 MHz, it combines up to 1 Mbyte of dual-bank flash, 304 Kbytes of RAM, advanced security features, and a broad set of integrated peripherals.

Key features

  • Up to 1 Mbyte of dual-bank flash and 304 Kbytes of RAM for secure embedded designs in a compact memory footprint
  • Integrated connectivity including Ethernet, FDCAN, USB FS, UCPD, I2C, I3C, and external memory interfaces
  • STM32H543 options with 512 Kbytes to 1 Mbyte of flash memory, 304 Kbytes of SRAM, and packages from 48 to 144 pins in BGA and LQFP, plus WLCSP63 and UFQFN48
  • STM32H553 advanced security with an encryption accelerator engine including AES, PKA, and OTFDEC, together with ST-iROT

Applications

Consumer
Consumer
Industrial and factory automation
Industrial and factory automation
Smart Homes
Smart Homes
Smart Cities
Smart Cities

Discover our product portfolio

Supported by the STM32 ecosystem and available in a wide range of packages, STM32H543/553 helps you build secure, flexible, and high-performance embedded systems with less compromise.

STM32H553CG STM32H543CG STM32H543CE STM32H553UG STM32H543UG STM32H553RG STM32H543RG STM32H543RE STM32H553VG STM32H543VG STM32H543VE STM32H553ZG STM32H543ZG STM32H543ZE

Benefits

More design freedom and reduced time to market

  • Performance in space-constrained devices
  • Simplified connectivity solution

Scalable security to address every need

  • STiRoT: Root of Trust (secure boot)
  • PSA Level 3 and SESIP3 target certifications