CATEGORIES

STM32MP211

Man wearing a yellow safety helmet operating a CNC machine control panel in a factory.

STM32MP211 application processors (STM32 MPUs) based on a single Arm Cortex®-A35 core running up to 1.5 GHz and Cortex®-M33 core running at 300 MHz.

This product line offers 1 Ethernet port, and 24-bit RGB display supporting up to 1080p60.

It is pin-compatible with the STM32MP2 series in the VFBGA361 10×10 mm package: the STM32MP21 uses a subset of the STM32MP23 pinout, which itself is a subset of the STM32MP25. This allows a single PCB to scale from STM32MP21 to STM32MP25, optimizing design costs. It comes with a dedicated Discovery kit for faster prototyping and development.

Applications

Icon of a fuel pump with nozzle and hose
EV chargers
Icon of a robotic arm with wireless signal waves
Industrial and factory automation
Icon of a tablet device
Smart homes
Icon of a digital smart metering
Metering

Discover our product portfolio

STM32MP211 product portfolio comparison by features and package size, highlighting security-enabled models (F, D, C, A) and package options from 8x8 mm to 14x14 mm.

Benefits

Enhanced security

  • Advanced security features with certifications supporting security functions for IoT and industrial applications (SESIP3 certification target, TrustZone® on Cortex®-A & Cortex®-M, secure isolation for edge confidential computing)

High integration

  • Optimized bill of materials (BOM) thanks to high integration, packages compatible with low-cost PCB technologies (down to 4-layers plated-through hole -PTH- PCBs) and a dedicated power management IC (STPMIC2L)

Supported ecosystem for faster development

  • Fast and easy application software porting thanks to the mainlined open-source Linux distribution based on Yocto: OpenSTLinux
  • Baremetal ecosystem will be delivered in 2026
  • STM32Cube toolset, including STM32CubeMX (pins and clocks configuration, DRAM interface tuning tool, code generation for Linux on Cortex®-A35 and STM32Cube firmware on Cortex®-M33), GCC-based IDEs and STM32CubeProgrammer with signing tools

An extensive third-party ecosystem

  • Buildroot and OpenWRT support available via partners
  • System-on-module and system-in-package based on STM32MP2 from partners
  • ST authorized partners:
    • UI tool providers
    • Secure software providers
    • Training
    • Software services