STM32MP213D
Active
Education Design Win
MPU with Arm Cortex-A35 @ 1.2GHz, Cortex-M33 @ 300MHz, 2xEthernet

Download datasheet

Product overview

Key Benefits

Mainlined OpenSTLinux Distribution

One OpenSTLinux Software compatible with STM32MPU Family. OpenSTLinux expansion packages can be applied on the top to enable the use of additional components.

DDR3L support for market advantage

On top of the DDR4/LPDDR4, the STM32MP2 Series supports DDR3L memory, enabling you to maintain competitive pricing and secure supply amid DDR4/LPDDR4 shortages and price surges observed since middle of 2025.

Description

STM32MP21xA/D devices are based on the high-performance core Arm® Cortex®-A35 64-bit RISC core operating at up to 1.5 GHz. The Cortex®‑A35 processor includes a 32-Kbyte L1 instruction cache, a 32-Kbyte L1 data cache, and a 128-Kbyte L2 cache. The Cortex®‑A35 processor uses a highly efficient 8-stage in-order pipeline that has been extensively optimized to provide full Armv8-A features while maximizing area and power efficiency.

STM32MP21xA/D devices also embed a Cortex®-M33 32-bit RISC core operating at up to 300 MHz frequency. The Cortex®-M33 core features a floating-point unit (FPU) single precision which supports Arm® single-precision data-processing instructions, and data types. The Cortex®-M33 supports a full set of DSP instructions, TrustZone®, and a memory protection unit (MPU) which enhances application security.

STM32MP21xA/D devices provide an external SDRAM interface supporting external memories up to 4 Gbytes, 16‑bit DDR3L up to 800 MHz, 16‑bit LPDDR4, or DDR4 up to 800 MHz.

The devices incorporate high-speed embedded memories: 456 Kbytes of internal SRAM (including 256-Kbyte AXI SYSRAM), one bank of 64 Kbytes of AHB SRAM, 128 Kbytes of AHB SRAM in backup domain, and 8 Kbytes of SRAM in backup domain), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, a 32-bit multi-AHB bus matrix, and a 128/64-bit multilayer AXI interconnect supporting access to internal and external memories.

Each device offers two ADCs, a low-power secure RTC, 12 general-purpose 16-bit timers, four general-purpose 32‑bit timers, two PWM timers for motor control, five low-power timers, two true random number generator (RNG).

The devices support four multifunction digital filters (MDF)

  • All features

    • Includes ST state-of-the-art patented technology.
    • Cores
      • 64-bit single-core Arm® Cortex®-A35
        • Up to 1.5 GHz
        • 32-Kbyte I + 32-Kbyte D level 1 cache for each core
        • 128-Kbyte level 2 cache
        • Arm® NEON™ and Arm® TrustZone®
      • 32-bit Arm® Cortex®-M33 with FPU/MPU
        • Up to 300 MHz
        • L1 16-Kbyte I / 16-Kbyte D
        • Arm® TrustZone®
    • Memories
      • External DDR memory up to 4 Gbytes
        • DDR3L-1600 16-bit
        • DDR4-1600 16-bit
        • LPDDR4-1600 16-bit
      • 456-Kbyte internal SRAM: 256-Kbyte AXI SYSRAM, 64-Kbyte AHB SRAM, 128-Kbyte AHB SRAM with ECC in backup domain, 8-Kbyte SRAM with ECC in backup domain
      • One Octo-SPI memory interfaces
      • Flexible external memory controller with up to 16-bit data bus: parallel interface to connect external ICs, and SLC NAND memories with up to 8-bit ECC
    • Security/safety
      • TrustZone® peripherals, active tamper, environmental monitors, display secure layer, hardware accelerators
      • Complete resource isolation framework
    • Reset and power management
      • 1.71 to 1.95 V and 2.7/3.0 to 3.6 V multiple section I/O supply
      • POR, PDR, PVD, and BOR
      • On-chip LDO and power-switches for RETRAM, BKPSRAM, and VSW
      • Dedicated supplies for Cortex®-A35
      • Internal temperature sensor
      • Low-power modes: Sleep, Stop, and Standby
      • DDR memory retention in Standby mode
      • Controls for PMIC companion chip
    • Low-power consumption
    • Clock management
      • Internal oscillators: 64 MHz HSI, 16 MHz MSI, 32 kHz LSI
      • External oscillators: 16-48 MHz HSE, 32.768 kHz LSE
      • Up to 7× PLLs with fractional mode
    • General-purpose inputs/outputs
      • Up to 123 secure I/O ports with interrupt capability
        • Up to six wake-up inputs
        • Up to seven tamper input pins + 5 active tampers output pins
    • Interconnect matrix
      • Bus matrices
        • 128-, 64-, 32-bit STNoC interconnect, up to 600 MHz
        • 32-bit Arm® AMBA® AHB interconnect, up to 300 MHz
    • 3 DMA controllers to unload the CPU
      • 48 physical channels in total
      • 3× dual master port, high-performance, general-purpose, direct memory access controller (HPDMA), 16 channels each
    • Up to 37 communication peripherals
      • 3× I2C FM+ (1 Mbit/s, SMBus/PMBus®)
      • 3× I3C (12.5 Mbit/s)
      • 3× UART + 4× USART (12.5 Mbit/s, ISO7816 interface, LIN, IrDA, SPI) + 1× LPUART
      • 6× SPI (50 Mbit/s, including 3 with full duplex I2S audio class accuracy via internal audio PLL or external clock)(+1 with OCTOSPI + 4 with USART)
      • 4× SAI (stereo audio: I2S, PDM, SPDIF Tx)
      • SPDIF Rx with four inputs
      • 3× SDMMC up to 8-bit (SD/e•MMC™/SDIO)
      • Up to 2× CAN controllers supporting CAN FD protocol, out of which one supports time-triggered CAN (TTCAN)
      • 1× USB 2.0 high-speed Host with embedded 480 Mbits/s PHY
      • 1× USB 2.0 high-speed dual role data with embedded 480 Mbits/s PHY
      • Up to 2× Gigabit Ethernet interfaces
        • TSN, IEEE 1588v2 hardware, MII/RMII/RGMII
      • Camera interface #1 (5 Mpixels at 30 fps)
        • MIPI CSI-2®, 2× data lanes up to 2.5 Gbit/s each
        • 8- to 16-bit parallel, up to 120 MHz
        • RGB, YUV, JPG, RawBayer with light ISP
        • Lite-ISP, demosaicing, downscaling, cropping, 3 pixel pipelines
      • Camera interface #2 (1 Mpixels at 15 fps)
        • 8- to 14-bit parallel, up to 80 MHz
        • RGB, YUV, JPG
        • Cropping
      • Digital parallel interface up to 16-bit input or output
    • 5 analog peripherals
      • 2 × ADCs with 12-bit max. resolution (up to 5 Msps each, up to 23 channels)
      • Internal temperature sensor (DTS)
      • 1× multifunction digital filter (MDF) with up to 4 channels/4 filters
      • Internal (VREFBUF) or external ADC reference VREF+
    • Graphics
      • LCD-TFT controller, up to 24-bit // RGB888
        • Up to FHD (1920 × 1080) at 60 fps
        • 3 layers including a secure layer
        • YUV support
    • Up to 28 timers and 5 watchdogs
      • 4× 32-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
      • 2× 16-bit advanced motor control timers
      • 10× 16-bit general-purpose timers (including 2 basic timers without PWM)
      • 5× 16-bit low-power timers
      • Secure RTC with subsecond accuracy and hardware calendar
      • 4 Cortex®-A35 system timers (secure, nonsecure, virtual, hypervisor)
      • 2× SysTick Cortex®-M33 timer (secure, nonsecure)
      • 5× watchdogs (4× independent and 1× window)
    • Hardware acceleration
      • ECDSA verification with SCA
      • 2x HASH (SHA-1, SHA-224, SHA-256, SHA3), HMAC
      • 2x true random number generator
      • CRC calculation unit
    • Debug mode
      • Arm® CoreSight™ trace and debug: SWD and JTAG interfaces
    • 12288-bit fuses including 96-bit unique ID
    • All packages are ECOPACK2 compliant

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32MP213D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32MP213DAL3
Active
VFBGA 361 10x10X1.0 P 0.5 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32MP213DAM3
Active
TFBGA 289 14x14x1.2 P 0.8 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32MP213DAN3
Active
VFBGA 273 11x11x1.0 P 0.5 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STM32MP213DAO3
Active
VFBGA 225 8x8x1.0 P 0.5 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STM32MP213DAL3

Package:

VFBGA 361 10x10X1.0 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

VFBGA 361 10x10X1.0 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32MP213DAM3

Package:

TFBGA 289 14x14x1.2 P 0.8 mm

Material Declaration**:

Marketing Status

Active

Package

TFBGA 289 14x14x1.2 P 0.8 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32MP213DAN3

Package:

VFBGA 273 11x11x1.0 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

VFBGA 273 11x11x1.0 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32MP213DAO3

Package:

VFBGA 225 8x8x1.0 P 0.5 mm

Material Declaration**:

Marketing Status

Active

Package

VFBGA 225 8x8x1.0 P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (min)
Junction Temperature (°C) (max)
STM32MP213DAL3

Distributor availability of STM32MP213DAL3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP213DAO3

Distributor availability of STM32MP213DAO3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP213DAN3

Distributor availability of STM32MP213DAN3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP213DAM3

Distributor availability of STM32MP213DAM3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32MP213DAL3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP213DAL3

Junction Temperature (°C) (min):

-40

Junction Temperature (°C) (max):

125

Distributor Name

Distributor reported inventory date:

STM32MP213DAO3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP213DAO3

Junction Temperature (°C) (min):

-40

Junction Temperature (°C) (max):

125

Distributor Name

Distributor reported inventory date:

STM32MP213DAN3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP213DAN3

Junction Temperature (°C) (min):

-40

Junction Temperature (°C) (max):

125

Distributor Name

Distributor reported inventory date:

STM32MP213DAM3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32MP213DAM3

Junction Temperature (°C) (min):

-40

Junction Temperature (°C) (max):

125

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors