Product overview
Key Benefits
Streamline costs
Enabling simple PCB design with a wide offer of packages, including LQFP and QFN, 100% compatible with STM32U5 Series.
Greater power efficiency
Market-leading efficiency with 117 CoreMark/mW: 5x more efficient vs previous product generations.
Offering essential peripherals and memory capacity
I3C and FDCAN IP for fast connectivity. 256 Kbytes of RAM and 1 Mbyte of flash dual bank.
Description
The STM32U375xx devices belong to an ultra low-power microcontrollers family (STM32U3 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 96 MHz.
The Cortex®-M33 core features a single‑precision FPU (floating‑point unit), that supports all the Arm® single‑precision data‑processing instructions and all the data types.
The Cortex®-M33 core also implements a full set of DSP (digital signal processing) instructions and a MPU (memory protection unit) that enhances the application security.
The STM32U3 series is the first STM32 series based on near-threshold voltage technology to deliver breakthrough improvement in battery life. With near-threshold technology, STM32U3 devices reduce the active consumption down to 10μA/MHz, resulting in significantly longer battery life for any application.
The devices embed high‑speed memories (up to 1‑Mbyte flash memory and 256‑Kbytes SRAM), one Octo/Quad-SPI flash memory interface, an extensive range of enhanced I/Os, peripherals connected to three APB buses, two AHB buses, and a 32‑bit multi‑AHB bus matrix.
The STM32U375xx devices embed several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure proprietary code readout protection, secure, and hide protection areas.
These devices offer two 12-bit ADC (2.5 Msps), two comparators, two operational amplifiers, two DAC channels, an internal voltage reference buffer, a low-power RTC, three general-purpose 32-bit timer, one 16-bit PWM timer dedicated to motor control, three general-purpose 16-bit timers, two basic 16-bit timers and up to four 16-bit low-power timers.
The STM32U375xx devices embed a low-power digital filter dedicated to audio signals (ADF), with one filter supporting sound-activity detection. In addition, up to 21 capacitive sensing channels are available.
The STM32U3 series also feature standard and advanced communication interfaces such as:
- Three I2Cs
- Two I3Cs
- Three SPIs and one OCTOSPI
- Two USARTs, two UARTs and one low-power UART
- One SAI
- One SDMMC
- One FDCAN
- One USB full-speed
And several peripherals reinforcing security:
- One public key accelerator (PKA), DPA resistant
- One HASH (SHA-256) hardware accelerator
- One true random number generator
The STM32U375xx devices offer high protection against transient and environmental perturbation attacks thanks to several internal monitoring generating secret data erase in case of attack.
The devices operate in the -40 to +105 °C (+110 °C junction) temperature ranges from a 1.71 to 3.6 V power supply.
Some independent power supplies are supported like an analog independent supply input for ADC, DAC, OPAMPs and comparators, a 3.3 V dedicated supply input for USB and up to 14 I/Os, that can be supplied independently down to 1.08 V. A VBAT input is available for connecting a backup battery in order to preserve the RTC functionality and to backup 32 32‑bit registers.
The STM32U375xx devices offer 16 packages from 32-pin to 100-pin.
-
All features
- Includes ST state-of-the-art patented technology.
- Ultra-low-power
- 1.71 V to 3.6 V power supply
- -40 °C to +105 °C temperature range
- VBAT mode: supply for RTC, 32 x 32-bit backup registers
- 1.6 μA Stop 3 mode with 8-Kbyte SRAM
- 2.2 μA Stop 3 mode with full SRAM
- 3.8 μA Stop 2 mode with 8-Kbyte SRAM
- 4.5 μA Stop 2 mode with full SRAM
- 9.5 μA/MHz Run mode @ 3.3 V (While(1) SMPS step-down converter mode)
- 13 μA/MHz Run mode @ 3.3 V/48 MHz (CoreMark® SMPS step-down converter mode)
- 16 μA/MHz Run mode @ 3.3 V/96 MHz (CoreMark® SMPS step-down converter mode)
- Brownout reset (BOR) in all modes except shutdown
- Arm® 32-bit Cortex®-M33 CPU with TrustZone® and FPU
- ART Accelerator
- 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories: frequency up to 96 MHz, MPU, 144 DMIPS and DSP instructions
- Power management
- Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
- Benchmarks
- 395.4 CoreMark®(4.12 CoreMark®/MHz)
- 500 ULPMark™-CP
- 117 ULPMark™-CM
- 202000 SecureMark™-TLS
- Memories
- up to 1-Mbyte flash memory with ECC, 2 banks read-while-write
- 256 Kbytes of SRAM including 64 Kbytes with hardware parity check
- OCTOSPI external memory interface supporting SRAM, PSRAM, NOR, NAND, and FRAM memories
- Security
- Arm® TrustZone® and securable I/Os, memories, and peripherals
- Flexible life cycle scheme with RDP and password protected debug
- Root of trust due to unique boot entry and secure hide protection area (HDP)
- Secure firmware installation (SFI) from embedded root secure services (RSS)
- Secure firmware upgrade
- Support of Trusted firmware for Cortex®M (TF-M)
- Public key accelerator, ECDSA signature verification
- Key hardware protection
- Attestation keys
- HASH hardware accelerator
- True random number generator, NIST SP800-90B compliant
- 96-bit unique ID
- 512-byte OTP (one-time programmable)
- Antitamper protection
- Clock management
- 4 to 50 MHz crystal oscillator
- 32.768 kHz crystal oscillator for RTC (LSE)
- Internal 16 MHz factory-trimmed RC (±1 %)
- Internal low-power RC with frequency 32 kHz or 250 Hz (±5 %)
- 2 internal multispeed 3 MHz to 96 MHz oscillators
- Internal 48 MHz with clock recovery
- Accurate MSI in PLL-mode and up to 96 MHz with 32.768 kHz, 16 MHz, or 32 MHz crystal oscillator
- General-purpose inputs/outputs
- Up to 82 fast I/Os with interrupt capability most 5 V-tolerant and up to 14 I/Os with independent supply down to 1.08 V
- Up to 15 timers and 2 watchdogs
- 1x 16-bit advanced motor‑control, 3x 32‑bit and 3x 16‑bit general purpose, 2x 16‑bit basic, 4x low‑power 16‑bit timers (available in Stop mode), 2x watchdogs, 2x SysTick timer
- RTC with hardware calendar, alarms, and calibration
- Up to 19 communication peripherals
- 1 USB 2.0 full-speed controller
- 1 SAI (serial audio interface)
- 3 I2C FM+(1 Mbit/s), SMBus/PMBus™
- 2 I3C (SDR), with support of I2C FM+ mode
- 2 USARTs and 2 UARTs (SPI, ISO 7816, LIN, IrDA, modem), 1 LPUART
- 3 SPIs (6 SPIs including 1 with OCTOSPI + 2 with USART)
- 1 CAN FD controller
- 1 SDMMC interface
- 1 audio digital filter with sound-activity detection
- 12-channel GPDMA controller, functional in Sleep and Stop modes (up to Stop 2)
- Up to 21 capacitive sensing channels
- Support touch key, linear, and rotary touch sensors
- Rich analog peripherals (independent supply)
- 2× 12-bit ADC 2.5 Msps, with hardware oversampling
- 12-bit DAC module with 2 D/A converters, low-power sample and hold, autonomous in Stop 1 mode
- 2 operational amplifiers with built-in PGA
- 2 ultralow-power comparators
- CRC calculation unit
- Debug
- Development support: serial-wire debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
- All packages are ECOPACK2 compliant.
Circuit Diagram
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
System View Description (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 16 Jul 2025 | 16 Jul 2025 |
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 17 Mar 2026 | 17 Mar 2026 |
BSDL files (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 03 Aug 2026 | 03 Aug 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | SMPS | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STM32U375CET6 | Active Product is in volume production. | LQFP 48 7x7x1.4 mm | - | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32U375CET6Q | Active Product is in volume production. | LQFP 48 7x7x1.4 mm | - | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32U375CET6TR | Active Product is in volume production. | LQFP 48 7x7x1.4 mm | - | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32U375CEU6 | Active Product is in volume production. | UFQFPN 48 7x7x0.55 mm | - | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32U375CEU6Q | Active Product is in volume production. | UFQFPN 48 7x7x0.55 mm | - | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32U375CEY6QTR | Active Product is in volume production. | WLCSP 52 3.2x3.1x0.58 P 0.35 mm | Internal | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
STM32U375CET6
Package:
LQFP 48 7x7x1.4 mmMaterial Declaration**:
STM32U375CET6Q
Package:
LQFP 48 7x7x1.4 mmMaterial Declaration**:
STM32U375CET6TR
Package:
LQFP 48 7x7x1.4 mmMaterial Declaration**:
STM32U375CEU6
Package:
UFQFPN 48 7x7x0.55 mmMaterial Declaration**:
STM32U375CEU6Q
Package:
UFQFPN 48 7x7x0.55 mmMaterial Declaration**:
STM32U375CEY6QTR
Package:
WLCSP 52 3.2x3.1x0.58 P 0.35 mmMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||||||||||||||||
| STM32U375CET6 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32U375CET6Q | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32U375CET6TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32U375CEU6 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32U375CEY6QTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32U375CEU6Q | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32U375CET6 Active
STM32U375CET6Q Active
STM32U375CET6TR Active
STM32U375CEU6 Active
STM32U375CEY6QTR Active
STM32U375CEU6Q Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors