Product overview
Key Benefits
High wireless performance
- Best-in-class radio enabling robust and stable connectivity
- State-of-the-art radio efficiency
- Power control options on IoT devices for longer battery life
Cost effectiveness
- Optimal price point ensuring best value respect to feature availability
- High integration in tiny packages (integrating balun and HSE capacitors)
- Enables 2-layer PCBs for reduced BOM and simplified circuitry
Extensive wireless design ecosystem
- Streamlined project development thanks to STM32Cube
- RF reference designs, IPD chip for easy impedance matching
- Bluetooth® Low Energy and Mesh stacks, software, tools, and resources.
Description
The STM32WB05xZ is an ultra-low-power programmable Bluetooth® LE wireless SoC solution. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime. It is compliant with Bluetooth® LE addressing point-to-point connectivity and Bluetooth® Mesh networking and allows large-scale device networks to be established in a reliable way. The STM32WB05xZ is also suitable for 2.4 GHz proprietary radio wireless communication to address ultra‑low latency applications.
The STM32WB05xZ embeds a Arm® Cortex®-M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core co-processor (DMA based) for Bluetooth® LE timing critical operations.
In addition, the STM32WB05xZ provides enhanced security hardware support by dedicated hardware functions:
True random number generator (RNG), encryption AES maximum 128-bit security co-processor, public key accelerator (PKA), CRC calculation unit, 64-bit unique ID, flash memory read and write protection.
The public key acceleration (PKA) supports the modular arithmetic including exponentiation with maximum modulo size of 3136 bits and the elliptic curves over prime field scalar multiplication, ECDSA signature, ECDSA verification with maximum modulo size of 521 bits CRC calculation unit.
The STM32WB05xZ can be configured to support standalone or network processor applications. In the first configuration, the STM32WB05xZ operates as a single device in the application for managing both the application code and the Bluetooth® LE stack.
The STM32WB05xZ embeds high-speed and flexible memory types:
Flash memory of 192 Kbytes, RAM memory of 24 Kbytes, one-time-programmable (OTP) memory area of 1 Kbyte, ROM memory of 7 Kbytes (ST reserved area).
Direct data transfer between memory and peripherals and from memory-to-memory is supported by eight DMA channels with a full flexible channel mapping by the DMAMUX peripheral.
The STM32WB05xZ embeds a 12-bit ADC, allowing measurements of up to eight external sources and up to three internal sources, including battery monitoring and a temperature sensor.
The STM32WB05xZ has a low-power RTC and three general purpose 16-bit timers.
The STM32WB05xZ features standard and advanced communication interfaces: 1× SPI/I²S, 1× LPUART, 1× USART supporting ISO 7816 (smartcard mode), IrDA and Modbus mode, 1× I²C supporting SMBus/PMBus.
The STM32WB05xZ operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.
The STM32WB05xZ integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.
The STM32WB05xZ comes in different package versions supporting up to: 20 I/Os for the VFQFPN32 package, 20 I/Os for the WLCSP36 package.
-
All features
- Includes ST state-of-the-art patented technology.
- Bluetooth® LE
- LE 2M
- LE coded
- Extended advertising
- LE channel classification
- Direction finding
- LE data packet length extension
- LE secure connections
- Link layer privacy
- Periodic advertising
- Periodic advertising with responses
- Advertising coding selection
- Encrypted advertising data
- LE L2CAP connection-oriented channel
- LE power control
- Enhanced attribute protocol
- Connection subrating
- Isochronous channels
- Qualified against Bluetooth® core 5.4
- Radio
- Rx sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
- Programmable output power up to +8 dBm (at antenna connector)
- Data rate supported: 2 Mbps, 1 Mbps, 500 kbps, and 125 kbps
- 128 physical connections
- Integrated balun
- Support for external PA and LNA
- BlueNRG core coprocessor (DMA based) for Bluetooth® LE timing critical operation
- 2.4 GHz proprietary radio driver
- Suitable for systems requiring compliance with the following radio frequency regulations: ETSI EN 300 328, EN 300 440, FCC CFR47 part 15, ARIB STD‑T66
- Available integrated passive device (IPD) companion chip for optimized matching and filtering
- Ultra-low-power features (ultra-low-power devices)
- 8 nA in Shutdown mode (1.8 V)
- 0.8 µA in Deepstop mode (with external LSE and Bluetooth® LE wake-up sources, 1.8 V)
- 1.0 µA in Deepstop mode (with internal LSI and Bluetooth® LE wake-up sources, 1.8 V)
- 4.3 mA peak current in Tx (@ 0 dBm, 3.3 V)
- 3.4 mA peak current in Rx (@ sensitivity level, 3.3 V)
- High performance and ultralow power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
- Dynamic current consumption: 14 µA/MHz
- Operating supply voltage: from 1.7 to 3.6 V
- -40 ºC to 105 ºC temperature range
- High-efficiency embedded SMPS step-down converter with intelligent bypass mode
- Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
- Programmable voltage detector (PVD)
- Security
- Flash read/write protection
- SWD disabling
- Secure bootloader
- True random number generator (RNG)
- Hardware encryption AES maximum 128-bit security coprocessor
- Hardware public key accelerator (PKA)
- Cryptographic algorithms: RSA, Diffie-Helman, ECC over GF(p)
- CRC calculation unit
- 64-bit unique ID
- Clock management
- 64 MHz PLL
- Fail-safe 32 MHz crystal oscillator with integrated trimming capacitors
- 32 kHz crystal oscillator
- Internal low-power 32 kHz RO
- Memories
- On-chip nonvolatile flash memory of 192 Kbytes
- On-chip RAM of 24 Kbytes + 4 Kbytes PKA RAM
- One-time-programmable (OTP) memory area of 1 Kbyte
- Embedded UART bootloader
- Ultra-low-power modes with or without timer and RAM retention
- System peripherals
- 1× DMA controller with eight channels supporting ADC, SPI, I²S, I²C, USART, LPUART, and timers
- 1× SPI with I²S interface multiplexed
- 1× I²C (SMBus/PMBus)
- 1× LPUART (low power)
- 1× USART (ISO 7816 smartcard mode, IrDA, SPI controller, and modbus)
- 1× independent WDG
- 1× real-time clock (RTC)
- 1× independent SysTick
- 1× 16-bit, four channel general purpose timer
- 2× 16-bit, two channel general purpose timers
- Infrared interface
- General-purpose inputs/outputs
- Quadrature decoder
- Up to 20 fast I/Os
- All of them with wake-up capability
- All of them retain state in low-power
- Analog peripherals
- 12-bit ADC with eight input channels, up to 16 bits with down sampler
- Battery monitoring
- Analog watchdog
- Debug
- Serial wire debug (SWD)
- Four breakpoints and two watchpoints
- All packages are ECOPACK2 compliant.
Circuit Diagram
Recommended for you
Recommended documentation
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
System View Description (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 17 Oct 2024 | 17 Oct 2024 |
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 06 Nov 2024 | 06 Nov 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STM32WB05KZV6TR | Active Product is in volume production. | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32WB05KZV7TR | Active Product is in volume production. | VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||||||||||||||||
| STM32WB05KZV6TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32WB05KZV7TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32WB05KZV6TR Active
STM32WB05KZV7TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors