STM32WBA25HE
Active
Education Design Win
2.4 GHz Wireless Arm Cortex-M33 MCU, 64 MHz, 512 KB flash, Bluetooth BLE 6.2, Zigbee, Thread, 802.15.4, Q-SPI, USB OTG, TZ

Download datasheet Order Direct

Product overview

Key Benefits

High wireless performance & longer battery life

  • +10 dBm output-power radio, supporting Bluetooth® LE, Zigbee, and Thread 
  • Programmable Tx power in 1 dB steps
  • Ultra‑low‑power STM32 architecture and many power control options

Cost effectiveness & advanced connectivity

  • Optimized price/performance with high integration
  • USB‑FS and QSPI interfaces for application flexibility, 
  • Enables 2-layer PCBs for reduced BOM

Rich STM32 ecosystem for secure development

  • STM32Cube tools, RF reference designs and wireless stacks
  • SESIP3 / PSA Certified L1 target certifications
  • Compliance with RED, CRA, and US CyberAct standards

Description

The STM32WBA2xxx multiprotocol wireless and ultra-low-power devices embed a powerful and ultra-low-power 2.4 GHz RADIO compliant with the Bluetooth® LE specifications and with IEEE 802.15.4-2015. They contain a high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 64 MHz.

The devices integrate a 2.4 GHz RADIO supporting Bluetooth® LE, Thread®, and Zigbee®. It provides support for an array of up to eight antennas and an external power amplifier. The PTA (packet traffic arbitration) interface is supported.

The Cortex®-M33 core features a single-precision floating-point unit (FPU), supporting all the Arm single-precision data-processing instructions and all the data types. This core also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high-speed memories (512 Kbytes of flash memory and 96 Kbytes of SRAM), one Quad-SPI memory interface, and a range of enhanced I/Os and peripherals connected to AHB and APB buses on the 32-bit multi-AHB bus matrix.

The devices offer a security foundation compliant with the TBSA (trusted-based security architecture) requirements from Arm. It embeds the necessary security features to implement a secure boot, secure data storage, and secure firmware update. A flexible life cycle is managed through multi-level readout protection and debug unlock with password.

Firmware hardware isolation is supported using securable peripherals, memories and I/Os, and privilege configuration of peripherals and memories.

The devices feature several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure, and hide protection areas.

The devices embed several peripherals reinforcing security: a fast AES coprocessor, a PKA (public key accelerator) with DPA resistance, a HASH hardware accelerator, and a true random number generator.

The devices offer active tamper detection and protection against transient perturbation attacks with several internal monitoring mechanisms generating secret data erasure in the case of an attack.

The devices offer one 12-bit ADC (2.5 Msps), a low-power RTC, one 32-bit and two 16-bit general-purpose timers, and two 16-bit low-power timers. They also feature standard and advanced communication interfaces, namely two I2Cs, one SPI, one SAI, one USART and one low-power UART, and one full-speed Host- and Device-capable USB. The feature set is product-dependent.

The devices operate in the -40 to 85 °C and -40 to 105 °C temperature ranges from a 1.71 to 3.6 V power supply.

The design of low-power applications is enabled by a comprehensive set of power-saving modes.

Many peripherals (including radio, communication, analog, and timer peripherals) can be functional and autonomous in Stop mode with direct memory access thanks to BAM (background autonomous mode) support.

Some independent power supplies are supported, like an analog independent supply input for ADC, a 3.3 V dedicated supply input for USB, and radio-dedicated supply inputs for the 2.4 GHz RADIO.

The devices offer three packages, up to 48 pins, with or without SMPS.

  • All features

    • Includes ST state-of-the-art patented technology
    • Ultra-low-power radio
      • 2.4 GHz radio
      • RF transceiver supporting Bluetooth® LE, IEEE 802.15.4-2015 PHY and MAC, supporting Zigbee®
      • RX sensitivity: -96 dBm (Bluetooth® LE at 1 Mbps), -100 dBm (IEEE 802.15.4 at 250 kbps)
      • Programmable output power, up to +10 dBm with 1 dB steps
      • Support for external PA
      • Packet traffic arbitration
      • Integrated balun to reduce BOM
      • Suitable for systems requiring compliance with radio frequency regulations ETSI EN 300 328, EN 300 440, FCC CFR47 Part 15, and ARIB STD-T66
    • Bluetooth® LE
      • LE 2M
      • LE coded
      • Direction finding
      • LE power control
      • Isochronous channels
      • Extended advertising
      • Periodic advertising
      • LE secure connections
      • LE audio
      • Mesh networking
      • Qualified against Bluetooth® Core 6.0
    • Ultra-low-power with FlexPowerControl
      • 1.71 to 3.6 V power supply
      • -40 to 85/105 °C ambiant temperature range
      • Autonomous peripherals with DMA, functional down to Stop 1 mode
      • 110 nA Standby mode (7 wake-up pins)
      • 490 nA Standby mode with 64-Kbyte SRAM
      • 980 nA Standby mode with 64-Kbyte SRAM, 2.4 GHz radio, RTC
      • 4.81 µA Stop 1 mode with 64-Kbyte SRAM, 2.4 GHz radio, RTC
      • 21 µA/MHz Run mode
      • Radio: Rx 3.58 mA/ Tx at 0 dBm 4.65 mA
    • Core
      • Arm® 32-bit Cortex®-M33 CPU with TrustZone®, MPU, DSP, and FPU running at up to 64 MHz
    • ART Accelerator
      • 4-Kbyte instruction cache allowing 0-wait-state execution from flash memory (frequency up to 64 MHz, 96 DMIPS)
    • Benchmarks
      • 264 CoreMark® (4.12 CoreMark/MHz)
    • Memories
      • 512-Kbyte flash memory with ECC and 10 kcycles
      • 96-Kbyte SRAM, including 32 Kbytes with parity check
      • 512-byte (32 rows) OTP
      • One Quad-SPI memory interface
    • Power management
      • Embedded regulator LDO and SMPS step-down converter, supporting switch on-the-fly and voltage scaling
    • Clock management
      • 32 MHz crystal oscillator
      • 32 kHz crystal oscillator (LSE)
      • Internal low-power 32 kHz (±5%) RC
      • Internal 16 MHz factory-trimmed RC (±1%)
      • PLL for system clock, audio, USB, and ADC
    • General-purpose input/output
      • Up to 27 I/Os (most of them 5 V-tolerant) with interrupt capability
    • Analog peripherals (independent supply)
      • 12-bit ADC 2.5 Msps, up to 16-bit with hardware oversampling
    • Communication peripherals
      • One USB full-speed selectable host or device controller
      • One SAI (serial audio interface)
      • One USART (ISO 7816, IrDA, modem)
      • One LPUART (ISO 7816, modem)
      • One SPI
      • Two I2Cs Fm+ (1 Mbit/s), SMBus/PMBus®
    • System peripherals
      • Two 16-bit timers
      • One 32-bit timer
      • Two low-power 16-bit timers (available in Stop mode)
      • Two SysTick timers
      • RTC with hardware calendar and calibration
      • One watchdog
      • 8-channel DMA controller, functional in Stop mode
    • Security and cryptography
    • Arm® TrustZone® and securable I/Os, memories, and peripherals
      • Flexible life cycle scheme with readout protection (RDP) and password protected debug
      • Root of trust thanks to unique boot entry and secure hide protection area (HDP)
      • Secure boot and secure firmware update
      • AES accelerator
      • Public key accelerator, ECC and RSA, SCA resistant
      • HASH hardware accelerator
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • Antitamper protections
    • Development support
      • Serial wire debug (SWD), JTAG
      • Embedded trace (ETM)
    • All packages are ECOPACK2 compliant.

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32WBA25HE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32WBA25HEF6TR
Active
WLCSP 37 2.6x2.4x0.5 P 0.35 mm Industrial Ecopack2 10 2026-02-24T00:00:00.000+01:00
STM32WBA25HEF7TR
Active
WLCSP 37 2.6x2.4x0.5 P 0.35 mm Industrial Ecopack2 10 2026-02-24T00:00:00.000+01:00

STM32WBA25HEF6TR

Package:

WLCSP 37 2.6x2.4x0.5 P 0.35 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 37 2.6x2.4x0.5 P 0.35 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STM32WBA25HEF7TR

Package:

WLCSP 37 2.6x2.4x0.5 P 0.35 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP 37 2.6x2.4x0.5 P 0.35 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
min
max
STM32WBA25HEF7TR

Distributor availability of STM32WBA25HEF7TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WBA25HEF6TR

Distributor availability of STM32WBA25HEF6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32WBA25HEF7TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WBA25HEF7TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

2

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

25

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

STM32WBA25HEF6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32WBA25HEF6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

-

Timers (typ) (16-bit):

2

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

-

I/Os (High Current):

25

Integrated op-amps:

-

Comparator:

-

SPI (typ):

1

USART (typ):

1

Number of Channels (typ):

10

I2S (typ):

2

Advanced Motor Control Timers:

-

CAN (2.0):

-

CAN (FD):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors