Loading spinner
CATEGORIES

STM32WBA series

The STM32WBA MCU series brings designers performance, efficiency, and flexibility. It embeds large memory to sustain both applications and connectivity activities, coming with up to 2 Mbytes of flash memory and up to 512 Kbytes of RAM. A smart set of peripherals like ADC, touch sensing, and timers make this product a self-sufficient application wireless MCU.

  • High data rate to ensure fast and reliable data transfer
  • Multi-protocol flexibility (Bluetooth® LE*, IEEE 802.15.4 communication protocols, Zigbee®, Thread and Matter)
  • Long range capability to enlarge communication range
  • High output power to increase communication range thanks to +10 dBm of output power
  • Low-power messaging capability to extend battery lifetime

Powered by Arm® Cortex®-M33 core running at 100 MHz with TrustZone® technology, the STM32WBA series provides a high level of security, protecting data, IPs, and preventing hacks or device cloning.

Discover our portfolio

Benefits

Enhanced wireless performance

  • Multiple protocols supported (Bluetooth® LE including audio, IEEE 802.15.4 communication protocols, Zigbee®, Thread and Matter)
  • Best-in-class output power

Improved efficiency

  • Increase battery life with the advertising extension for efficient device communication
  • Ensure fast and reliable data transfer for seamless connectivity

Advanced security

  • Protect your IP and increase privacy protection based on SESIP3 device capability (compliant with the current regulation)

Faster time-to-market

  • Accelerate your time-to-market by leveraging the market-proven STM32Cube ecosystem

Discover our STM32WBA series comprehensive ecosystem

STM32Cube
firmware package

STM32CubeWBA logo
Get Software
STM32WBA series is fully integrated into the STM32Cube ecosystem, ensuring seamless integration with the STM32CubeWBA firmware package, STM32CubeMX code, STM32CubeProgrammer, STM32CubeMonitor, and STM32CubeIDE.
NUCLEO-WBA52CG nucleo board
STM32WBA65I-DK1

Discovery kit

NUCLEO-WBA55CG nucleo board
NUCLEO-WBA65RI

Nucleo board

A blue STMicroelectronics circuit board B-WBA5M-WPAN, featuring various electronic components, including connectors, a white module, a set of yellow pins, and a gold circular hole.
B-WBA5M-WPAN

Connectivity expansion board

Pre-certified reference designs
STDES-WBAxx

Resources to get you started, schematics, layout, BOM

STM32 MCU developer zone STM32 MCU developer zone
STM32 MCU developer zone mobile
Next generation of short-range wireless MCUs!
Multiprotocol, audio streaming, enhanced security