The STM32WBA52 line focuses on the Bluetooth® LE protocol, making it easy for non-expert developers to integrate wireless communication into their devices at an affordable cost.
The line offers up to 100 MHz of CPU, 1 Mbyte of flash memory, 128 Kbytes of RAM and comes in 4 packages: 32-pin and 48-pin UFQFPN, 41-pin WLCSP, and 59-pin UFBGA.
Applications
- Industrial gateway
- Wireless and contactless subsystem
- Powered patient beds
- Dialysis machines
- Audio and video
- Wearables
Discover our portfolio
Benefits
Enhanced wireless performance
- Multiple protocols supported (Bluetooth® LE including audio, IEEE 802.15.4 communication protocols, Zigbee®, Thread and Matter)
- Best-in-class +10 dBm output power
Improved efficiency
- Increase battery life with the advertising extension for efficient device communication
- Ensure fast and reliable data transfer for seamless connectivity
Advanced security
- Protect your IP and increase privacy protection based on SESIP3 device capability (compliant with the current regulation)
Faster time-to-market
- Accelerate your time-to-market by leveraging the market-proven STM32Cube ecosystem
Featured Videos
Allowing the concomitant use of Bluetooth® LE and IEEE 802.15.4 standards on a single chip, the STM32WBA6 is ideal for applications that leverage Matter, which is designed to run on top of other protocols.