Technical Note
- TN0189 STM8 bootloader frequently asked questions
- TN1163 Description of WLCSP for microcontrollers and recommendations for its use
- TN1205 Tape and reel shipping media for STM8 and STM32 microcontrollers in FPN packages
- TN1206 Tape and reel shipping media for STM8 and STM32 microcontrollers in QFP packages
- TN1207 Tape and reel shipping media for STM8 and STM32 microcontrollers in SO packages
Product Presentation
Errata Sheet
- ES0002 STM8L050J3, STM8L051F3, STM8L151x2 and STM8L151x3 device limitations
- ES0121 STM8L001J3, STM8L101xx device limitations
- ES0131 STM8AL318x, STM8AL3L8x, STM8AL3xE8x, STM8L052R8, STM8L15xx6/8 and STM8L162x8 device limitations
- ES019 STM8AL31xx, STM8AL3Lxx, STM8L052C6, STM8L151xx4/6 and STM8L152xx4/6 device limitations
Application Note
- AN2639 Soldering recommendations and package information for lead-free ECOPACK2 MCUs and MPUs
- AN2860 EMC guidelines for STM8 microcontrollers
- AN3029 Getting started with STM8L and STM8AL
- AN3101 STM8L05xxx/15xxx, STM8L162xx and STM8AL31xx/3Lxx internal RC oscillator calibration
- AN3117 Using the STM8L05xxx/15xxx, STM8L162xx, STM8AL31xx/3Lxx DMA controller
Reference Manual
Datasheet
- DS12153 8-bit ultra-low-power microcontroller with up to 8-Kbyte Flash memory, multifunction timers, comparators, UART, SPI, I2C
- DS12167 Value line, 8-bit ultra-low-power MCU, 8-Kbyte Flash, 256-byte data EEPROM, RTC, timers, USART, I2C, SPI, ADC, comparators
- DS9109 Value Line, 8-bit ultra-low-power MCU, 32-KB Flash, 256-byte data EEPROM, RTC, LCD, timers, USART, I2C, SPI, ADC
- DS9111 Value Line, 8-bit ultralow power MCU, 64-KB Flash, 256-byte data EEPROM, RTC, LCD, timers, USART, I2C, SPI, ADC
- DS9178 8-bit ultra-low-power MCU, 8-Kbyte Flash memory, 256-byte data EEPROM, RTC, timers, USART, I2C, SPI, ADC