ST25DV16KC
Active
Education Education Design Win
Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, and fast transfer mode capability

Download datasheet Order Direct

Product overview

Description

The ST25DV04KC, ST25DV16KC, and ST25DV64KC devices (hereinafter referred collectively to as ST25DVxxKC) are NFC RFID tags offering, respectively, 4, 16, and 64‑Kbit of electrically erasable programmable memory (EEPROM). These devices feature two interfaces: the first one is an I²C serial link that can be operated from a DC power supply, the second one is an RF link activated when the device acts as a contactless memory powered by the received carrier electromagnetic wave.

In I²C mode, the user memory contains 512 (ST25DV04KC), 2048 (ST25DV16KC), or 8192 (ST25DV64KC) bytes, which can be split in four flexible and protectable areas.

In RF mode, following ISO/IEC 15693 or NFC Forum Type 5 recommendations, the user memory contains 128 (ST25DV04KC), 512 (ST25DV16KC), or 2048 (ST25DV64KC) blocks of 4 bytes, which can be split in four flexible and protectable areas.

These devices offer a fast transfer mode between the RF and contact interfaces, thanks to a 256 bytes volatile buffer (also called mailbox). In addition, the GPO pin provides data about incoming events, like RF field detection, RF activity in progress, or mailbox message availability. An energy harvesting feature is also available.

  • All features

    • Includes ST state-of-the-art patented technology
    • I²C interface
      • Two-wire I²C serial interface supports 1 MHz protocol
      • Single supply voltage: 1.8 to 5.5 V
      • Multiple byte programming (up to 256 bytes)
      • Configurable I²C target address
    • Contactless interface
      • Based on ISO/IEC 15693
      • NFC Forum Type 5 tag certified by the NFC Forum
      • Support of all ISO/IEC 15693 modulations, coding, subcarrier modes and data rates
      • Custom fast read access up to 53 Kbit/s
      • Single and multiple blocks read (same for extended commands)
      • Single and multiple (up to four) blocks write (same for extended commands)
      • Internal tuning capacitance: 28.5 pF
    • Memory
      • Up to 64 Kbit of EEPROM (depending on version)
      • I²C interface accesses bytes
      • RF interface accesses blocks of 4 bytes
      • Write time:
        • From I²C: typical 5 ms for 1 up to 16 bytes
        • From RF: typical 5 ms for one block
      • Data retention: 40 years
      • Write cycles endurance:
        • 1 million at 25 °C
        • 600k at 85 °C
        • 500k at 105 °C
        • 400k at 125 °C
    • Fast transfer mode
      • Fast data transfer between I²C and RF interfaces
      • Half-duplex 256 bytes dedicated buffer
    • Energy harvesting
      • Analog output pin to power external components
    • Data protection
      • User memory: one to four configurable areas, protectable in read and/or write by three 64-bit passwords in RF and one 64‑bit password in I²C
      • System configuration: protected in write by a 64-bit password in RF and a 64-bit password in I²C
    • GPO
      • Interruption pin configurable on multiple RF events (field change, memory write, activity, fast transfer, user set/reset/pulse), and I²C events (memory write completed, RF switch off)
      • Open drain or CMOS output (depending on version)
    • Low power mode (10-ball and 12-pin packages only)
      • Input pin to trigger low power mode
    • RF management
      • RF command interpreter enabled/disabled from I²C host controller
      • I²C priority: immediate RF switch off from I²C
    • Temperature range
      • Range 6:
        • From -40 °C to 85 °C
      • Range 8:
        • From -40 °C to 105 °C (UDFPN8 and UFDFPN12 only)
        • From -40 °C to 125 °C (SO8N and TSSOP8 only, 105 °C max on RF interface)
    • Package
      • 8-pin, 10-ball, and 12-pin
      • ECOPACK2 (RoHS compliant)

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25DV16KC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST25DV16KC-IE6C3
Active
UFDFPN 8 2x3x0.6 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
ST25DV16KC-IE6S3
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
ST25DV16KC-IE6T3
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
ST25DV16KC-IE8C3
Active
UFDFPN 8 2x3x0.6 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
ST25DV16KC-IE8S3
Active
SO8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
ST25DV16KC-IE8T3
Active
TSSOP-8L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
ST25DV16KC-JF6D3
Active
UFDFPN 12L 3X3X0.55 Pitch 0.50 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
ST25DV16KC-JF8D3
Active
UFDFPN 12L 3X3X0.55 Pitch 0.50 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

ST25DV16KC-IE6C3

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN 8 2x3x0.6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV16KC-IE6S3

Package:

SO8

Material Declaration**:

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV16KC-IE6T3

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV16KC-IE8C3

Package:

UFDFPN 8 2x3x0.6

Material Declaration**:

Marketing Status

Active

Package

UFDFPN 8 2x3x0.6

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV16KC-IE8S3

Package:

SO8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV16KC-IE8T3

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV16KC-JF6D3

Package:

UFDFPN 12L 3X3X0.55 Pitch 0.50

Material Declaration**:

Marketing Status

Active

Package

UFDFPN 12L 3X3X0.55 Pitch 0.50

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25DV16KC-JF8D3

Package:

UFDFPN 12L 3X3X0.55 Pitch 0.50

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN 12L 3X3X0.55 Pitch 0.50

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25DV16KC-IE8S3

Distributor availability of ST25DV16KC-IE8S3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV16KC-IE6T3

Distributor availability of ST25DV16KC-IE6T3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV16KC-IE6C3

Distributor availability of ST25DV16KC-IE6C3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV16KC-IE6S3

Distributor availability of ST25DV16KC-IE6S3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV16KC-JF6D3

Distributor availability of ST25DV16KC-JF6D3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV16KC-IE8T3

Distributor availability of ST25DV16KC-IE8T3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV16KC-IE8C3

Distributor availability of ST25DV16KC-IE8C3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV16KC-JF8D3

Distributor availability of ST25DV16KC-JF8D3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25DV16KC-IE8S3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV16KC-IE8S3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV16KC-IE6T3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV16KC-IE6T3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV16KC-IE6C3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV16KC-IE6C3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV16KC-IE6S3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV16KC-IE6S3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV16KC-JF6D3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV16KC-JF6D3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV16KC-IE8T3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV16KC-IE8T3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV16KC-IE8C3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV16KC-IE8C3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25DV16KC-JF8D3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25DV16KC-JF8D3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors