CATEGORIES

ST25 dynamic NFC tags

ST25 subbrand

The ST25D Dynamic NFC Tag family is ideal to enable intuitive device control. A simple tap is all it takes to wirelessly trigger an interaction from a smartphone or an NFC-enabled device. Suitable for both consumer and industrial applications, the ST25D Dynamic Tag family meets the latest NFC Forum standards and features three series: mainstream, application-specific, and secure.

What is an ST25 Dynamic NFC tag?

Icon of a dynamic tag

A ST25 dynamic NFC tag is a battery-free solution. Combined with an antenna, it operates by harvesting energy from the magnetic field generated by the NFC/RFID reader (such as a smartphone). It acts as a bridge to create wireless interactions between a smartphone and the system. The dynamic tag can be connected to the system either via I2C or PWM interfaces.

Functional diagram showing a system connected to an ST25D component via an I²C/PWM interface. The ST25D communicates wirelessly at 13.56 MHz with an NFC phone or RFID reader.

Product types

Plain wooden cubes piled on top of each
General purpose.
  • NFC Forum Type 5
  • I2C interface
  • Fast transfer mode
  • Energy harvesting
  • Configurable GPO
  • Industrial grade
  • NFC Forum Type 4
Find products
One singled out blue cube from a row of plain wooden cube
Specific outputs and features.
  • NFC Forum Type 5
  • Multiple PWM outputs
  • TruST25 digital signature
Find products
Plastic blocks with security locks on them
Turnkey security features.
  • NFC Forum Type 4
  • I2C interface
  • Matter commissioning over NFC
  • Secure services with crypto graphic functions
Find products

Applications

Icon of an industrial robotic arm emitting wireless signals
  • Lighting
  • Metering
  • Asset tracking
  • Power tools
Icon of two smartphones positioned side by side
  • Personal electronics
  • Wearables
  • Healthcare
  • Wellness
Icon of a group of office buildings
  • Small appliances
  • IoT
  • eScooters
  • Logistics & maintenance

Benefits

  • Enhanced user experience through intuitive interactions
  • Robust security with hardware and software protection mechanisms
  • High data transfers up to 848 kbps in contactless mode
  • Reliable data retention enabled by high-performance non-volatile memory
  • Improved energy efficiency thanks to multiple flexible interrupt options
  • Simplified implementation and reduced BOM with dedicated key features
  • Optimized board design supported by a wide range of package options
ST25 marking information
Discover information about reference and characteristics of the product

Useful information

WHAT IS TruST25 DIGITAL SIGNATURE? This in-house industrialization process ensures die authenticity provided by STMicroelectronics to help fight counterfeiting.
WHAT IS ENERGY HARVESTING? When an electromagnetic field is detected, the chip transforms the inducted energy into an electrical current to supply the tag IC and the MCU.
WHAT IS FAST TRANSFER MODE (FTM)? Using a dedicated 256-byte mailbox buffer, the FTM allows fast exchanges between RF and I2C domains, accessible from both.
WHAT IS GPO? A general-purpose output delivers configurable interrupt capabilities with multiple drive options.
WHAT IS PWM OUTPUT? Standing for Pulse Width Modulation, it generates variable duty cycles for system control. Commonly used in lightning and power-supply applications...
Icon of a padlock WHAT IS MATTER COMMISSIONING OVER NFC? Interoperable way to commission any smart home device with a simple NFC tap compliant with CSA security requirements.
Matter 1.6 just released: what’s in it for me?