Product overview
Description
The A6983I is a device specifically designed for isolated buck topology. The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given transformer ratio. No optocoupler is required. The primary sink capability up to -4.5 A (even during soft-start) allows a proper energy transfer to the secondary side, as well as enables a tracked soft-start of the secondary output. The control loop is based on a peak current mode architecture and the device operates in forced PWM. The 390 ns blanking time filters oscillations, generated by the transformer leakage inductance, makes the solution more robust.
Both the compact QFN-16 (3x3 mm) package and the internal compensation of the A6983I help minimizing the design complexity and size.
The switching frequency can be programmed in the 200 kHz to 1 MHz range with an optional spread spectrum for improved EMC.
The EN pin provides a enable/disable functionality. The typical shutdown current is 2 μA when disabled. As soon as the EN pin is pulled-up, the device is enabled and the internal 1.3 ms soft-start takes place. The A6983I features a Power Good open collector that monitors the FB voltage. Pulse by pulse current sensing on both power elements implements an effective constant current protection and thermal shutdown prevents thermal runaway.
-
All features
- AEC-Q100 qualified
- Operating temperature range: -40 °C to +150 °C for Tj
- Designed for iso-buck topology
- 3.5 V to 38 V operating input voltage
- Load dump tolerant up to 40 V
- Primary output voltage regulation, no optocoupler required
- 4.5 A source/sink peak primary current capability
- Peak current mode architecture in forced PWM operation
- 390 ns blanking time
- 25 μA operating quiescent current
- 200 kHz to 1 MHz programmable switching frequency, stable with low ESR capacitor: min 2 µF
- Internal compensation network
- 2 μA shutdown current
- Internal soft-start
- Enable pin
- Overvoltage protection
- Output voltage sequencing
- Thermal protection
- Optional spread spectrum for improved EMC
- Power Good
- Synchronization to external clock
- QFN16 (3x3 mm) package
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components Test
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool Test
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components Test
STPOWER Studio
Thermal-electrical Simulators for Components Test
PCB Thermal Simulator
Thermal-electrical Simulators for Components Test
AC Switches Simulator test
Thermal-electrical Simulators for Components Test
Rectifier Diodes Simulator test
Thermal-electrical Simulators for Components Test
Twister Sim
Thermal-electrical Simulators for Components Test
TVS Simulator
Thermal-electrical Simulators for Components Test
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SIMPLIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2025.07 | 08 Jul 2025 | 08 Jul 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| A6983IQTR | Active Product is in volume production. | QFPN 3X3X0.80 16L PITCH 0.50 | Automotive | Ecopack3 | 10 | 2021-05-19T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A6983IQTR | | | distributors No availability of distributors reported, please contact our sales office |
A6983IQTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors