LD57100
Active
Design Win
1 A ultra low-dropout LDO with bias

Download datasheet Order Direct

Product overview

Description

The LD57100 is a high accuracy voltage regulator, which provides 1 A of current. It is equipped with an NMOS pass transistor, whose gate is biased by a dedicated pin, thus allowing the ultra-low drop performance even at very low input voltages.

It is available in Flip Chip6 (0.8x1.2 mm), maximizing the space saving. This device is stabilized with a small ceramic capacitor on the output. The ultra-low drop, low quiescent current and short-circuit protection make the LD57100 suitable for low power battery-operated applications.

An enable logic control function puts the LD57100 in shutdown mode allowing a total current consumption lower than 0.1 µA. Thermal protection is also included.

  • All features

    • Input voltage from VOUT to 5.5 V
    • Input bias supply pin from 3.0 V to 5.5 V
    • Ultra low-dropout voltage (40 mV typ. at 1 A load)
    • Low ground current (35 μA typ. at no load)
    • Output voltage tolerance: ±1% all over temperature range, ±0.5% at 25 °C
    • 1 A guaranteed output current
    • 50 mV output voltage step available from 0.4 V to 1.8 V
    • 100 mV output voltage step available from 1.9 V to 3.6 V
    • Adjustable version from 0.5 V to 3.0 V
    • Logic-controlled electronic shutdown
    • Internal current limit
    • Thermal shutdown
    • Output active discharge function
    • Available in Flip Chip6 (0.8x1.2 mm) package
    • Temperature range: -40 °C to 85 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD57100

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LD57100J100R
Active
WLCSP MSL1 Industrial Ecopack2 - -
LD57100J105R
Active
WLCSP MSL1 Industrial Ecopack2 - -
LD57100J110R
Active
WLCSP MSL1 Industrial Ecopack2 - -
LD57100J120R
Active
WLCSP MSL1 Industrial Ecopack2 - -
LD57100J330R
Active
WLCSP MSL1 Industrial Ecopack2 - -
LD57100J800R
Active
WLCSP MSL1 Industrial Ecopack2 - -
LD57100JR
Active
WLCSP MSL1 Industrial Ecopack2 - -

LD57100J100R

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD57100J105R

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD57100J110R

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD57100J120R

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD57100J330R

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD57100J800R

Package:

WLCSP MSL1

Material Declaration**:

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

LD57100JR

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
min
max
LD57100J100R

Distributor availability of LD57100J100R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD57100JR

Distributor availability of LD57100JR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD57100J110R

Distributor availability of LD57100J110R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD57100J120R

Distributor availability of LD57100J120R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD57100J330R

Distributor availability of LD57100J330R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD57100J105R

Distributor availability of LD57100J105R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD57100J800R

Distributor availability of LD57100J800R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LD57100J100R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD57100J100R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD57100JR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD57100JR

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD57100J110R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD57100J110R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.1

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD57100J120R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD57100J120R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.2

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD57100J330R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD57100J330R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD57100J105R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD57100J105R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

1.05

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

LD57100J800R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LD57100J800R

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Output Voltage (V) (nom):

-

Output Tolerance (typ):

0.5

Output Current (A) (nom):

1

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors