Product overview
Description
LDH40 is a high accuracy voltage regulator designed to be directly connected to a car battery in automotive applications, or a generic battery connected in industrial applications. Extended input voltage up to 40 V makes the device capable to support a load dump transient, typical in automotive systems. Ultra-low quiescent current at light load increases the battery operation lifetime in always-on-standby systems.
The device is stabilized with a small ceramic capacitor on the input and output.
An enable logic control function puts the LDH40 in shutdown mode allowing a total current consumption lower than 0.3 µA. Thermal protection is also included.
The device is available in automotive grade in a very small footprint DFN package with wettable flank, allowing the maximum space saving in the PCB (printed circuit board) design and AOI (automated optical inspection).
-
All features
- AEC-Q100 grade 1 qualified
- Operating temperature range: -40 °C < TJ < +150 °C
- Input voltage from 3.3 V to 40 V
- Dropout voltage (700 mV typ. at 200 mA load)
- Low ground current (2 μA typ. at no load)
- ADJ from 1.2 V to 22 V
- Output voltage tolerance: 0.5% at 25 °C
- 200 mA guaranteed output current
- Power Good
- Logic-controlled electronic shutdown
- Internal current limit
- Thermal shutdown
- Output active discharge function
- Package options:
- DFN 2x2 6L WF for automotive grade
- SOT23 5L and DFN 6L for industrial
Featured Videos
Recommended for you
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 5.0 | 12 Nov 2025 | 12 Nov 2025 |
Presentations (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.2 | 02 Aug 2023 | 02 Aug 2023 |
Flyers (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 19 Sep 2023 | 19 Sep 2023 | ||||
| 1.0 | 05 Jul 2024 | 05 Jul 2024 |
Brochures (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 04 Jun 2026 | 04 Jun 2026 | ||||
| 3.0 | 11 Mar 2026 | 11 Mar 2026 | ||||
| 2.0 | 24 Jun 2025 | 24 Jun 2025 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LDH40MR | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | 10 | 2024-02-02T00:00:00.000+01:00 | |
| LDH40PUR | Active Product is in volume production. | VFDFPN 6L 2 X 2 X 0,75 PITCH0.65 | Industrial | Ecopack2 | 10 | 2024-02-02T00:00:00.000+01:00 | |
| LDH40PURY | Active Product is in volume production. | DFN 6L 2X2X 0.75 PITCH0.65 AG | Automotive | Ecopack3 | 10 | 2024-02-02T00:00:00.000+01:00 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||||
| LDH40MR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDH40PURY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDH40PUR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDH40MR Active
LDH40PURY Active
LDH40PUR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors