Product overview
Description
The LDL212 provides 1.2 A of maximum current from an input voltage range from 2.5 V to 18 V, with a typical dropout voltage of 350 mV @ 1.2 A.
The high power supply rejection ratio of 87 dB at 120 Hz, and more than 40 dB at 100 kHz, makes the LDL212 suitable for direct regulation in SMPS and secondary linear regulation in DC-DC converters. The LDL212 goes to shutdown mode due to the enable logic control function, reducing the total current consumption.
The device also includes the current limit, SOA and thermal protections.
-
All features
- Input voltage from 2.5 V to 18 V
- 20 V AMR
- Any fixed output voltages, from 1.2 V to 12 V in 100 mV steps (from 1.2 V to 6.6 V in 50 mV steps) available on request
- Adjustable version from 1.18 V to VIN - VDROP(MAX)
- Guaranteed output current 1.2 A
- Typical dropout 350 mV @ 1.2 A
- Undervoltage lockout
- Enable function
- Internal thermal, current and power limitation
- High PSRR: 87 dB @ 120 Hz, 75 dB @ 1 kHz
- Operating temperature range: -40 °C to 125 °C
- Packages SO-8 batwing plastic micropackage, DFN6 (3x3) and DFN6 (2x2)
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LDL212D33R | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SO-8 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212DR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PU12R | Preview Product is in design stage. EN | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PU15R | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PU18R | Preview Product is in design stage. EN | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PU25R | Preview Product is in design stage. EN | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PU30R | Preview Product is in design stage. EN | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PU50R | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PUR | Active Product is in volume production. | DFN6 3x3 | Industrial | Ecopack2 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PV30R | Preview Product is in design stage. EN | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PV33R | Active Product is in volume production. | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 | |
| LDL212PVR | Active Product is in volume production. | DFN6 2x2 | Industrial | Ecopack3 | 10 | 2023-06-06T00:00:00.000+02:00 |
LDL212D33R
Package:
SO-8Material Declaration**:
LDL212PU12R
Package:
DFN6 3x3Material Declaration**:
LDL212PU15R
Package:
DFN6 3x3Material Declaration**:
LDL212PU18R
Package:
DFN6 3x3Material Declaration**:
LDL212PU25R
Package:
DFN6 3x3Material Declaration**:
LDL212PU30R
Package:
DFN6 3x3Material Declaration**:
LDL212PV30R
Package:
DFN6 2x2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||||
| LDL212PU25R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PU50R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PU15R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212D33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PUR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PV30R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212DR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PVR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PV33R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PU30R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PU12R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
| LDL212PU18R | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||||
LDL212PU25R Preview
LDL212PU50R Active
LDL212PU15R Active
LDL212D33R NRND
LDL212PUR Active
LDL212PV30R Preview
LDL212DR Active
LDL212PVR Active
LDL212PV33R Active
LDL212PU30R Preview
LDL212PU12R Preview
LDL212PU18R Preview
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors