STDRIVE102BH
Active
Education Design Win
Triple half-bridge gate driver with programmable currents

Download datasheet

Product overview

Description

The STDRIVE102BH and the STDRIVE102H are triple half-bridge gate drivers suitable for 3-phase brushless motor driving.

The STDRIVE102BH/H is the optimal solution for battery supplied motor driver applications such as power tools, vacuum cleaner and small appliances thanks to its very efficient stand-by mode, that strongly reduce the current consumption when the device is not active.

The gate drivers are designed to drive, with a programmable gate current, six external N-channel power MOSFETs, allowing a superior performance of the power stage and regulating the slew rate of power outputs without the need of external gate resistors. The different configurations of the drivers can be selected through two analog pins (IGATE and TCC).

An integrated charge pump supplies the three high-side drivers, enabling unlimited on-time of the high-side MOSFETs.

An embedded 12 V LDO linear regulator provides the supply of the three low-side drivers and its output is available on the VCC pin, to also supply external loads.

Another LDO linear regulator provides a 3.3 V on the VDD pin to supply external low-voltage components and the embedded analog front-end (AFE), which has a different configuration, depending on the device part number: the STDRIVE102BH integrates three operational amplifiers and three comparators, the STDRIVE102H integrates one operational amplifier and two comparators. In a typical application, the operational amplifiers can be used to monitor the voltage across the shunt resistor(s) sensing the current flowing in the motor phases. Concurrently, the comparators can be used to detect dangerous overcurrent conditions.

A full set of embedded protections is present to increase the overall application robustness: undervoltage lockout (UVLO) on each supply (VCC, VDD, and charge pump voltage), thermal shutdown, and a VDS monitoring on both high-side and low-side MOSFETs. In case a protection is triggered, the nFAULT open-drain pin signals the event. The STDRIVE102BH has another dedicated open-drain pin (FLAG) which indicates whether the gate driver supply VCC falls below the guard limit. The device integrates a smart shutdown function which allows immediate turn-off of the outputs of the gate driver in the case of fault, by minimizing the propagation delay between the fault detection event and the actual output switch-off.

In addition to the main supply pin (VS), the STDRIVE102BH/H has dedicated pin VM, which should be connected to the motor supply voltage, in correspondence of the drains of the high side N-channel MOSFETs. The VM pin is used for the integrated VDS monitoring as well as a reference voltage for the charge pump. To increase device’s flexibility, the VS and VM pin can operate at different voltages.

  • All features

    • Operating voltage from 6 to 50 V
    • Gate drivers with programmable current capability up to:
      • 1 A source current
      • 2 A sink current
    • High robustness against below-ground and overshoot
    • Charge pump for 100 % duty cycle operation with dedicated undervoltage lockout protection
    • Flexible power management:
      • 12 V LDO linear regulator with dedicated undervoltage lockout protection
      • 3.3 V LDO linear regulator with dedicated undervoltage lockout protection
    • Standby mode for low consumption less than 50 nA
    • Thermal shutdown protection
    • VDS monitoring for safe driving operation of the power MOSFETs
    • Flexible analog front-end:
      • Up to three wide-bandwidth operational amplifiers
      • Up to three high-speed comparators
    • Dual control modes:
      • ENx/INx
      • INHx/INLX with interlocking
    • Matched propagation delay for all channels
    • Logic inputs up to 5 V, TTL compatible

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STDRIVE102BH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDRIVE102BH
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00
STDRIVE102BHTR
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 15 2025-01-01T00:00:00.000+01:00

STDRIVE102BH

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STDRIVE102BHTR

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STDRIVE102BH

Distributor availability of STDRIVE102BH

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STDRIVE102BHTR

Distributor availability of STDRIVE102BHTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDRIVE102BH Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVE102BH

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STDRIVE102BHTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVE102BHTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors