CATEGORIES

ST offers a comprehensive portfolio of insulated gate bipolar transistors (IGBTs) ranging from 300 to 1700 V, belonging to the STPOWER family.

  • Best trade-off between conduction and switch-off energy losses
  • Maximum junction temperature up to 175°C
  • Wide switching frequency range
  • Copackaged antiparallel diode option for improved power dissipation and optimal thermal management.

Applications

Offering an optimal trade-off between switching performance and on-state behavior, ST IGBTs are suitable for industrial and automotive (AEC-Q101 qualified) segments in applications such as general-purpose inverters, motor control, home appliances, HVAC, UPS/SMPS, welding equipment, induction heating , solar inverters, traction inverters, and on-board chargers & fast chargers.

Our IGBTs are available in bare die as well as packaged discrete components.

  • Motor control
  • Home appliances
  • HVAC
  • UPS/SMPS
  • Welding equipment
  • Induction heating
  • Solar inverters
  • Traction inverters
  • On-board chargers & fast chargers

Discover our portfolio

Our wide IGBTs product portfolio combined with state-of-the-art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications with extended lifetimes.

1200 V IGBT S series

Optimized for use in low-frequency (up to 8 kHz), hard-switching topologies, ST’s S series of 1200 V IGBTs feature the industry’s lowest VCE(sat) among 1200 V IGBTs currently on the market. Based on ST’s third-generation of trench-gate field-stop technology, they increase the efficiency of power supplies, welders and industrial motor drive applications thanks to the optimal trade-off between conduction and switching performance combined with outstanding robustness and EMI characteristics. Available in 15 A, 25 A and 40 A current ratings, they feature a 175°C maximum operating junction temperature, a 10 µs min short-circuit withstand time and a wide safe operating area (SOA).