STB21NK50Z

NRND

Automotive grade N-channel 500 V, 0.23 Ohm typ., 17 A Zener-protected SuperMESH Power MOSFET in a D2PAK package

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • This device is an N-channel Zener-protected Power MOSFET developed using STMicroelectronics' SuperMESH™ technology, achieved through optimization of ST's well established strip-based PowerMESH™ layout. In addition to a significant reduction in on-resistance, this device is designed to ensure a high level of dv/dt capability for the most demanding applications.

    Key Features

    • Designed for automotive applications and AEC-Q101 qualified
    • Extremely high dv/dt capability
    • 100% avalanche tested
    • Gate charge minimized
    • Very low intrinsic capacitances
    • Very good manufacturing repeatability

Mobile Applications

    • Part Number

      STPOWER MOSFET finder mobile app for tablets and smartphones

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5926
      Automotive grade N-channel 500 V, 0.23 Ω, 17 A, Zener-protected SuperMESH™ Power MOSFET in a D2PAK package
      2.0
      816.6 KB
      PDF
      DS5926

      Automotive grade N-channel 500 V, 0.23 Ω, 17 A, Zener-protected SuperMESH™ Power MOSFET in a D2PAK package

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN1703
      Guidelines for using ST's MOSFET smd Packages
      1.3
      776.65 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN1703

      Guidelines for using ST's MOSFET smd Packages

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STB21NK50Z PSpice model (.lib) 1.0
      985 Byte(s)
      ZIP

      STB21NK50Z PSpice model (.lib)

Publications and Collaterals

    • Description Version Size Action
      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions 1.0
      568.16 KB
      PDF
      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode 1.1
      203.54 KB
      PDF
      ST MOSFET Finder, the new app for Android and iOS 1.0
      305.22 KB
      PDF

      300-1200 V MDmesh:The most complete SJ MOSFETs offer for (H)EV power solutions

      400/650 V MDmesh™ DM2 :STPOWER MOSFET series with fast-recovery body diode

      ST MOSFET Finder, the new app for Android and iOS

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STB21NK50Z
NRND
D2PAK Automotive Ecopack1

STB21NK50Z

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

D2PAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STB21NK50Z No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel D2PAK - - CHINA

STB21NK50Z

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

D2PAK

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors