STGB10H60DF
Active
Education Design Win
Trench gate field-stop IGBT, H series 600 V, 10 A high speed

Download datasheet

Product overview

Description

These devices are IGBTs developed using an advanced proprietary trench gate field-stop structure. The device is part of the H series IGBTs, which represent an optimum compromise between conduction and switching losses to maximize the efficiency of high-switching frequency converters. Furthermore, a slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.

  • All features

    • High speed switching
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance
    • Short-circuit rated
    • Ultrafast soft recovery antiparallel diode

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGB10H60DF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGB10H60DF
Active
Trench gate field-stop IGBT, H series 600 V, 10 A high speed D2PAK Industrial Ecopack2 10 2024-06-04T00:00:00.000+02:00

STGB10H60DF

Package:

Trench gate field-stop IGBT, H series 600 V, 10 A high speed

Material Declaration**:

PDF XML

Marketing Status

Active

General Description

Trench gate field-stop IGBT, H series 600 V, 10 A high speed

Package

D2PAK

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGB10H60DF

Distributor availability of STGB10H60DF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGB10H60DF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGB10H60DF

Operating Temperature (°C)

Min:

Max:

General Description:

Trench gate field-stop IGBT, H series 600 V, 10 A high speed

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors