Product overview
Description
This Ultrafast IGBT is developed using a new planar technology to yield a device with tighter switching energy variation (Eoff) versus temperature. The suffix "W" denotes a subset of products designed for high switching frequency operation (over 100 kHz).-
All features
- Improved Eoffat elevated temperature
- Minimal tail current
- Low conduction losses
You might also like...
Featured Videos
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGW35HF60W | Active | 35 A, 600 V Ultrafast IGBT | TO-247 | Industrial | Ecopack2 | |
STGW35HF60W
Package:
35 A, 600 V Ultrafast IGBTMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | General Description | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STGW35HF60W | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tube | TO-247 | -55 | 150 | CHINA | 35 A, 600 V Ultrafast IGBT | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors