STGWA50IH65R
Active
Education Design Win
Reverse-conducting 650 V, 50 A, soft-switching IHR series IGBT in a TO-247 long leads package

Download datasheet

Product overview

Description

The new reverse-conducting IGBT 650 V has been developed using an advanced proprietary trench gate field-stop structure with monolithic integrated body diode, whose performances are optimized both in conduction and switching losses for soft commutation.

The result is a product specifically designed to maximize efficiency for any resonant and soft-switching applications.

  • All features

    • Designed for soft-commutation only
    • Maximum junction temperature: TJ = 175 °C
    • VCE(sat) = 1.45 V (typ.) @ IC = 50 A
    • Minimized tail current
    • Tight parameter distribution
    • Low thermal resistance
    • Monolithic integrated diode with low voltage drop
    • Positive VCE(sat) temperature coefficient

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGWA50IH65R

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STGWA50IH65R
Active
Reverse-conducting 650 V, 50 A, soft-switching IHR series IGBT in a TO-247 long leads package TO-247 long leads Industrial Ecopack2 10 2026-04-15T00:00:00.000+02:00

STGWA50IH65R

Package:

Reverse-conducting 650 V, 50 A, soft-switching IHR series IGBT in a TO-247 long leads package

Material Declaration**:

Marketing Status

Active

General Description

Reverse-conducting 650 V, 50 A, soft-switching IHR series IGBT in a TO-247 long leads package

Package

TO-247 long leads

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGWA50IH65R

Distributor availability of STGWA50IH65R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGWA50IH65R Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGWA50IH65R

Operating Temperature (°C)

Min:

Max:

General Description:

Reverse-conducting 650 V, 50 A, soft-switching IHR series IGBT in a TO-247 long leads package

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors