Product overview
Description
The STL130N4LF8 is a 40 V N-channel enhancement mode Power MOSFET designed in STripFET F8 technology featuring an enhanced trench gate structure.
It ensures a state-of-the-art of figure of merit for very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.
-
All features
- MSL1 grade
- 150 °C operating temperature
- 100% avalanche tested
- Low gate charge Qg
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| LIB | 1.0 | 11 Apr 2025 | 11 Apr 2025 |
SIMetrix models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 29 May 2025 | 29 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STL130N4LF8 | Active Product is in volume production. | PowerFLAT 3.3x3.3 | Industrial | Ecopack2 | 10 | 2025-02-01T00:00:00.000+01:00 | |
STL130N4LF8
Package:
PowerFLAT 3.3x3.3Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STL130N4LF8 | | | distributors No availability of distributors reported, please contact our sales office |
STL130N4LF8 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors