N-CHANNEL 600V 0.26 Ohm 20A TO-220 FDmesh™ POWER MOSFET

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The FDmesh™ associates all advantages of reduced on-resistance and fast switching with an intrinsic fast-recovery body diode. It is therefore strongly recommended for bridge topologies, in particular ZVS phase-shift converters.

    Key Features

    • High dv/dt and avalanche capabilities
    • Low input capacitance and gate charge
    • 100% Avalanche tested
    • Tight process control and high manufacturing yields
    • Low gate input resistancE

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STP20NM60FD TO-220AB Tube
Active
- EAR99 CHINA Check Availability

Distributor availability ofSTP20NM60FD

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1000 1 Order Now
RS COMPONENTS EUROPE 782 50 Order Now
ARROW EUROPE 4970 0 Order Now
ARROW AMERICA 1568 1000 Order Now
MOUSER WORLDWIDE 437 1 Order Now
Farnell Element14 EUROPE 7380 1 Order Now

Distributor reported inventory date: 2019-10-14

Distributor Name

DIGIKEY

Stock

1000

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

782

Min.Order

50

Region

EUROPE Order Now

ARROW

Stock

4970

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

1568

Min.Order

1000

Region

AMERICA Order Now

MOUSER

Stock

437

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

7380

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-10-14

Buy now

STP20NM60FD

Package

TO-220AB

Packing Type

Tube

Unit Price (US$)

*

Distributor availability ofSTP20NM60FD

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1000 1 Order Now
RS COMPONENTS EUROPE 782 50 Order Now
ARROW EUROPE 4970 0 Order Now
ARROW AMERICA 1568 1000 Order Now
MOUSER WORLDWIDE 437 1 Order Now
Farnell Element14 EUROPE 7380 1 Order Now

Distributor reported inventory date: 2019-10-14

Distributor Name

DIGIKEY

Stock

1000

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

782

Min.Order

50

Region

EUROPE Order Now

ARROW

Stock

4970

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

1568

Min.Order

1000

Region

AMERICA Order Now

MOUSER

Stock

437

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

7380

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-10-14

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Development Tools

    • Part Number

      MOSFET product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS3328
      N-channel 600V - 0.26Ω - 20A - TO-220 - TO-220FP - TO-247 FDmesh™ Power MOSFET (with fast diode)
      4.3
      337.42 KB
      PDF
      DS3328

      N-channel 600V - 0.26Ω - 20A - TO-220 - TO-220FP - TO-247 FDmesh™ Power MOSFET (with fast diode)

    • Description Version Size Action
      AN4250
      Fishbone diagram for power factor correction
      1.1
      772.32 KB
      PDF
      AN2842
      Paralleling of power MOSFETs in PFC topology
      1.4
      896.91 KB
      PDF
      AN2344
      Power MOSFET avalanche characteristics and ratings
      1.3
      880.04 KB
      PDF
      AN4337
      The avalanche issue: comparing the impacts of the IAR and EAS parameters
      1.1
      347.01 KB
      PDF
      AN4250

      Fishbone diagram for power factor correction

      AN2842

      Paralleling of power MOSFETs in PFC topology

      AN2344

      Power MOSFET avalanche characteristics and ratings

      AN4337

      The avalanche issue: comparing the impacts of the IAR and EAS parameters

    • Description Version Size Action
      TN1156
      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products
      1.0
      657.71 KB
      PDF
      TN1156

      Irradiated HV Power MOSFETs working in Linear Zone: a comparison of electro-thermal behavior with standard HV products

    • Description Version Size Action
      UM1575
      Spice model tutorial for Power MOSFETs
      1.3
      1.51 MB
      PDF
      UM1575

      Spice model tutorial for Power MOSFETs

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      STP20NM60FD PSpice model (.lib) 1.0
      953 Byte(s)
      ZIP

      STP20NM60FD PSpice model (.lib)

Publications and Collaterals

    • Description Version Size Action
      500/650 V MDmesh™ M2 1.0
      1.03 MB
      PDF
      600/650 V MDmesh™ M2 1.0
      788.16 KB
      PDF

      500/650 V MDmesh™ M2

      600/650 V MDmesh™ M2

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STP20NM60FD
Active
TO-220AB Industrial Ecopack2

STP20NM60FD

Package:

TO-220AB

Material Declaration**:

Marketing Status

Active

Package

TO-220AB

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.