STSPIN32F0B
Active
Education Education Design Win
Advanced single shunt BLDC controller with embedded STM32 MCU

Download datasheet Order Direct

Product overview

Description

The STSPIN32F0B is a System-In-Package providing an integrated solution suitable for driving three-phase brushless motors using different driving modes.

It embeds a triple half-bridge gate driver able to drive power MOSFETs with a current capability of 600 mA (sink and source). The high- and low-side switches of same half-bridge cannot be simultaneously driven high thanks to an integrated interlocking function.

An internal DC/DC buck converter provides the 3.3 V voltage suitable to supply both the MCU and external components. An internal LDO linear regulator provides the supply voltage for gate drivers. The integrated operational amplifier is available for the signal conditioning, e.g. the current sensing across the shunt resistor.

A comparator with a programmable threshold is integrated to perform the overcurrent protection.

The integrated MCU (STM32F031C6 with extended temperature range, suffix 7 version) allows performing fieldoriented control, the 6-step sensorless and other advanced driving algorithms. It has the write-protection and read-protection feature for the embedded Flash memory to protect against unwanted writing and/or reading. It is possible to download the firmware on-the-field through the serial interface thanks to the embedded bootloader.

The STSPIN32F0B device also features overtemperature and undervoltage lockout protections and can be put in the standby mode to reduce the power consumption. The device provides 20 general-purpose I/O ports (GPIO) with the 5 V tolerant capability, one 12-bit analog-to-digital converter with up to 9 channels performing conversions in a single-shot or scan modes, 5 synchronizable general-purpose timers and supports an easy to use debugging serial interface (SWD).

  • All features

    • Extended operating voltage from 6.7 to 45 V
    • Three-phase gate drivers
      • 600 mA sink/source
      • Integrated bootstrap diodes
      • Cross-conduction prevention
    • 32-bit ARM® Cortex®-M0 core:
      • Up to 48 MHz clock frequency
      • 4-kByte SRAM with HW parity
      • 32-kByte Flash memory with option bytes used for write/readout protection
      • Bootloader FW available
    • 3.3. V DC/DC buck converter regulator with overcurrent, short-circuit, and thermal protection
    • 12 V LDO linear regulator with thermal protection
    • 20 general-purpose I/O ports (GPIO)
    • 5 general-purpose timers
    • 12-bit ADC converter (up to 9 channels)
    • I2C, USART and SPI interfaces
    • One rail-to-rail operational amplifier for signal conditioning
    • Comparator for overcurrent protection with programmable threshold
    • Standby mode for low power consumption
    • UVLO protection on each power supply:
      • VM, VDD, VREG and VBOOTx
    • On-chip debug support via SWD
    • Extended temperature range: -40 to +125 °C

More from the product line

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN32F0B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN32F0B
Active
VFQFPN 48 7x7x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00
STSPIN32F0BTR
Active
VFQFPN 48 7x7x1.0 mm Industrial Ecopack2 10 2026-01-01T00:00:00.000+01:00

STSPIN32F0B

Package:

VFQFPN 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 7x7x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32F0BTR

Package:

VFQFPN 48 7x7x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 7x7x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN32F0BTR

Distributor availability of STSPIN32F0BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STSPIN32F0B

Distributor availability of STSPIN32F0B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSPIN32F0BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN32F0BTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STSPIN32F0B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSPIN32F0B

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors