X-NUCLEO-NFC06A1

NRND
Design Win

NFC card reader expansion board based on ST25R3916 for STM32 and STM8 Nucleos

Download databrief

This product is

NRND

We recommend you that replacement part: 

X-NUCLEO-NFC08A1

Product overview

Description

The X-NUCLEO-NFC06A1 NFC card reader expansion board is based on the ST25R3916 device.

The expansion board is configured to support ISO14443A/B, ISO15693, FeliCa™ and AP2P communication.

The ST25R3916 manages frame coding and decoding in reader mode for standard applications, such as NFC, proximity and vicinity HF RFID standards. It supports ISO/IEC 14443 Type A and B, ISO/IEC 15693 (single subcarrier only) and ISO/IEC 18092 communication protocols as well as the detection, reading and writing of NFC Forum Type 1, 2, 3, 4 and 5 tags.

The on-board low power capacitive sensor performs ultra-low power wake-up without switching the reader field on and traditional inductive wake-up to select amplitude or phase measurement.

The automatic antenna tuning (AAT) technology enables operation close to metallic parts and/or in changing environments.

  • All features

    • On-board NFC card reader IC: ST25R3916
    • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuit
    • Six general purpose LEDs
    • ISO 18092 passive and active initiator, ISO 18092 passive and active target
    • NFC-A and NFC-F card emulation
    • ISO 14443A and ISO14443B
    • ISO 15693
    • FeliCa™
    • Up to 1.7 W output power with differential antenna
    • Possibility of driving two antennas in single ended configuration
    • Inductive and capacitive wake-up
    • Automatic antenna tuning system
    • Transparent and Stream modes to implement MIFARE™ Classic compliant or other custom protocols
    • Equipped with Arduino UNO R3 connector
    • Free comprehensive development firmware library compatible with STM32Cube and samples for ST25R3916
    • Scalable solution for multiple board cascade
    • FCC certified
    • RoHS and WEEE compliant

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-NFC06A1
NRND
CARD Industrial Ecopack2 Yes

X-NUCLEO-NFC06A1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-NFC06A1
Available at distributors

Distributor availability of X-NUCLEO-NFC06A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-NFC06A1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-NFC06A1

Supplier:

ST

Core Product:

ST25R3916

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors