Product overview
Description
The USBLC6-2SC6Y is a monolithic device dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines. The very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips against the most stringent characterized ESD strikes.-
All features
- Very low leakage current: 10 nA
- RoHS compliant
- AEC-Q101 qualified
- Benefits
- Very low capacitance between lines to GND for optimized data integrity and speed
- Low PCB space consumption
- Enhanced ESD protection. ISO10605 up to 25 kV guaranteed at device level
- ESD protection of VBUS
- High reliability offered by monolithic integration
- Fast response time
- Consistent D+ / D- signal balance:
- Very low capacitance matching toleranceI/O to GND = 0.015 pF
- Compliant with USB 2.0 requirements
- Complies with the following standards
- ISO10605: C = 150 pF, R = 330 Ω
- 25 kV (air discharge)
- 15 kV (contact discharge)
- ISO10605: C = 330 pF, R = 330 Ω
- 15 kV (air discharge)
- 15 kV (contact discharge)
- ISO7637-3
- Pulse 3a: Vs = -150 V
- Pulse 3b: Vs = +100 V
- USB 2.0 ports up to 480 Mb/s (high speed)
- Compatible with USB 1.1 low and full speed
- High-speed datalines in smart junction boxes
- Ethernet port: 10/100 Mb/s
- Video line protection
- ISO10605: C = 150 pF, R = 330 Ω
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
16 Apr 2021 | 16 Apr 2021 | |||
09 Jul 2019 | 09 Jul 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 | |||
17 Mar 2021 | 17 Mar 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Apr 2021 | 16 Apr 2021 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 Nov 2019 | 15 Nov 2019 |
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 May 2020 | 20 May 2020 | ||
ZIP | 16 Apr 2020 | 16 Apr 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
USBLC6-2SC6Y | Active | SOT23-6L | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
USBLC6-2SC6Y | 3 distributors | Active | EAR99 | NEC | Tape And Reel | SOT23-6L | -40 | 150 | 6 | MALAYSIA | 0.113 / 100 |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.113 / 100(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors