Loading spinner

SL-LTALT04602V1

Active
Design Win

Adaptive Front Lighting Solution

Solution Description

The Adaptive Front Lighting Solution kit is available, built according to the AutoDevKit™ initiative. The hardware and the software of the kit is split in well separated hardware and software components to allow the developer to easily evaluate, add / remove features, customize the code and quickly achieve a prototype platform.

Target Applications

  • Car Headlights (low beam, high beam, Daytime Running Light, Turn indicator, Fog light)
  • Emergency vehicle lights (police cars, ambulances, fire trucks…)  
  • Vehicle auxiliary lights (jeeps, motorbikes, tractors…) 

  • Key Product Benefits

    SPC58C - Automotive MCUs

    The SPC58 Chorus C Line is part of our General-Purpose Automotive Power Architecture® MCUs. It is designed for body, networking and security applications such as secure onboard communication systems in connected vehicles.Designed in compliance with ISO 26262 specifications, the SPC58 C Line supports the ASIL-B safety standard as well as EVITA medium security level to secure on-board architecture and communication protocols such as Ethernet with Audio Video Bridging (AVB) capability.

    L9616 - 1Mbaud bidirectional transceiver

    The L9616 is a bidirectional transceiver for signal conditioning and processing in connection with a CAN controller. Data rates of up to 1 Mbaud are supported using either shielded or non-shielded pair of lines.

    L99LD21 - High power LED driver for automotive applications

    The L99LD21 is a flexible LED driver, which is specifically designed for the control of two independent high brightness LED strings for automotive front lighting applications. It consists of a high efficiency monolithic boost controller and a dual buck converter.

    L99SM81V - Automotive grade stepper motor driver

    The L99SM81V is an automotive grade integrated driver for bipolar two-phase stepper motors capable of current controlled micro-stepping with programmable amplitude. The device features a 5 V voltage regulator to supply external sensors.

  • All Features

    • Combination of boards to create an automatic front light adjustment system (AFL)
    • Entire system controlled and monitored by MCU board
      • Fully compatible with AEKD-AFLLIGHT1 head light simulator available separately, with the following loads:
      • two stepper motors for light projection angle adjustment (X and Y directions);
      • LED string currents for high beam, low beam, DRL and direction lights;
      • a cooling fan.
    • The firmware 'SPC58ECXX_RLA Adaptive Front Lighting (AFL)’ can be imported and generated as an AutoDevKit Studio project. The compiled code can be flashed on control board SPC58 MCU with demo application software for independent control of above loads.
    • Dedicated connector board for easy connection and disconnection of boards during testing and prototyping
    • Additional generic connector board facilitates connector pin reassignments and board stacking
    • WEEE and RoHS compliant
    • All ST components are qualified Automotive grade