Product overview
Description
The L9616 is a bidirectional transceiver for signal conditioning and processing in connection with a CAN controller. Data rates of up to 1 Mbaud are supported using either shielded or non-shielded pair of lines.
-
All features
- AEC-Q100 qualified
- ISO/DIS 11898 up to 1 Mbaud
- Transmitter:
- Generation of differential output signals
- Short circuit protected from -5 V to 36 V, detection and shutdown
- Slope control to reduce RFI and EMI
- Two states adjustable slope control (≤1 Mbaud / ≤250 Kbaud)
- Receiver:
- Differential input with high interference suppression
- Common mode input voltage range (VCOM) from -2 V to VS+3 V
- ESD protection level up to 4 kV
- Package: SO-8
Circuit Diagram
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L9616 | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| L9616-TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L9616 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L9616-TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L9616 Active
L9616-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors