Loading spinner

SL-STM32GUIWQVGA

Active
Design Win

STM32 solution for GUI applications using 4" to 5" displays with typical resolutions of 480x272(WQVGA) or 480x320(VGA)

Solution Description

This solution delivers a comprehensive offer enabling advanced and cost effective Graphical User Interfaces (GUI) on display resolution of WQVGA(480x272) and HVGA(480x320) which represent a display size of 4 to 5 inches.

Thanks to the STM32H7A3/7B3 and STM32H7B0 graphic accelerations and their large embedded SRAM, you can now deliver a superior GUI without any external RAM and starting from cost effective 64 pins packages. TouchGFX and Advanced graphic partners solutions take the full benefit of STM32 hardware and bring the needed performance, advanced effects and ease of use to enable state of the ART user interfaces in embedded devices

The full STM32 Graphical User interface offer is structured around the following pillars:

  • Industry’s broadest advanced graphics enabled MCU offer
  • State-of-the-art graphical development tools available for free
  • Support and documentation center
  • Reference designs and selected design partners         

More details about STM32 full graphic offer are available here.

  • Key Product Benefits

    STM32H7A3/B3 and STM32H7B0 MCU
    • Higher performance with Cortex-M7 based STM32 microcontrollers 
    • Chrom-ART graphic accelerator for richer and more fluid animations JPEG 
    • Hardware accelerator for tutorials and branding videos 
    • 1.4 Mbytes internal SRAM for maximum integration LCD-TFT controller as well as large set of connectivity features
    TouchGFX
    • Smartphone-like animations such as swipe, scroll, 3D effects, video playback, and others transparency, alpha-blending, anti-aliased fonts, kerning and perspective correct texture mapping 
    • Wide choice of customizable widgets such as swipe container, animated images, shapes, scroll lists and others 
    • Customizable triggers and actions Optimized footprint with 10 to 35 KB of RAM and 20 to 100 KB of Flash 
    • Support of IAR, Keil and STM32CubeIDE 
    • A large worldwide network of touchGFX implementers able to deliver turnkey solutions and dedicated design consultancies
    Extended graphic ecosystem
    • Large choice of leading graphic partners such as Embedded wizard, QT, Crank and Segger 
    • Taking the full benefit of the STM32H7A3/7B3 and STM32H7B0 MCUs Offering advanced graphic software and tools solutions to enable fast and performant GUI design 
    • Design consultancy and turnkey solution implementation
     
    STM32 evaluation kits and reference designs
    • STM32H7B3 discovery kit and evaluation board for evaluation and prototyping 
    • Large set of examples and demos based on TouchGFX as well as partners software