MLPF-WB-01D3
Active
Design Win
Harmonics Low Pass Filter with integrated matching for STM32WB series

Download datasheet Order Direct

Product overview

Description

The MLPF-WB-01D3 integrates an impedance matching network and harmonics filter. The matching impedance network has been tailored to maximize the RF performances of STM32WBxx in UFQFPN and VFQFPN packages. This device uses STMicroelectronics IPD technology on non-conductive glass substrate which optimizes RF performances.

  • All features

    • Integrated impedance matching to STM32WBxx in UFQFPN and VFQFPN packages
    • 50 Ω nominal impedance on antenna side
    • Deep rejection harmonics filter
    • Low insertion loss
    • Small footprint
    • Low profile ≤ 630 μm after reflow
    • High RF performances
    • RF BOM and area reduction
    • ECOPACK2 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MLPF-WB-01D3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MLPF-WB-01D3
Active
Chip Scale Package 0.4mm pitch Industrial Ecopack2 - -

MLPF-WB-01D3

Package:

Chip Scale Package 0.4mm pitch

Material Declaration**:

PDF XML

Marketing Status

Active

Package

Chip Scale Package 0.4mm pitch

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MLPF-WB-01D3

Distributor availability of MLPF-WB-01D3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MLPF-WB-01D3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MLPF-WB-01D3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors