The VIPerPlus series of high-voltage converters combines an 800 V avalanche-rugged MOSFET with a leading-edge PWM controller. With extremely low total standby consumption (less than 4 mW at 230 VAC) and high efficiency over a wide load range, VIPerPlus devices enable SMPS designs meeting the most demanding energy-saving regulations with enhanced reliability and scalability, and can cut in half the component count.

- The VIPer0P is characterized by a unique zero-power mode and is ideal for all SMPS up to 7 W with a wide input voltage range. The device also integrates an error amplifier and a logic-level MOSFET, simplifying the design of compact and ultra-low consumption SMPS (buck or flyback) with a 5 V output voltage.
- The VIPerPlus series 1 integrates an error amplifier and a logic-level MOSFET that makes it possible to build a simple and ultra-low consumption SMPS (buck, buck-boost converter or flyback) with a 5 V output voltage. A unique overvoltage protection and the 18 VDC drain voltage start up make it robust and reliable.
- The VIPerPlus series 5 provides the highest efficiency using a quasi-resonant topology.
- The VIPerPlus series 6 integrates an error amplifier to meet the most advanced SMPS requirements, reducing the part count.
- The VIPerPlus series 7 features brown out and overvoltage protection for improved reliability.
- The VIPerPlus series 8 offers peak power capability to sustain 1 to 2 second overloads for enhanced robustness.
A plus in reliability
800 V avalanche-rugged power MOSFET, thermal shutdown, soft start, short-circuit protection and auto-restart features.
A plus in efficiency
High efficiency over a wide range load and best-in-class in standby with less than 4 mW at 230 VAC.
A plus in integration
Direct feedback, jittered switching frequency for low EMC, embedded HV start-up, embedded SenseFET MOSFET, and clamp-less design.
A plus in versatility
Power scalability from a few watts up to 15 W, with optional auxiliary winding, and available in through-hole or SMD packages, supporting all SMPS topologies.

Featured Videos
Recommended for you
VIPer11 enables ultra-low consumption SMPS for 5-30 V output and ultra-wide range input voltage
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
STPOWER Studio
PCB Thermal Simulator
AC Switches Simulator
Rectifier Diodes Simulator
Twister Sim
TVS Simulator