The STM32WBA MCU series brings designers performance, efficiency, and flexibility. It embeds large memory to sustain both applications and connectivity activities, coming with up to 2 Mbytes of flash memory and up to 512 Kbytes of RAM. A smart set of peripherals like ADC, touch sensing, and timers make this product a self-sufficient application wireless MCU.
- High data rate to ensure fast and reliable data transfer
- Multi-protocol flexibility (Bluetooth® LE*, IEEE 802.15.4 communication protocols, Zigbee®, Thread and Matter)
- Long range capability to enlarge communication range
- High output power to increase communication range thanks to +10 dBm of output power
- Low-power messaging capability to extend battery lifetime
Powered by Arm® Cortex®-M33 core running at 100 MHz with TrustZone® technology, the STM32WBA series provides a high level of security, protecting data, IPs, and preventing hacks or device cloning.
Discover our portfolio
Benefits
Enhanced wireless performance
- Multiple protocols supported (Bluetooth® LE including audio, IEEE 802.15.4 communication protocols, Zigbee®, Thread and Matter)
- Best-in-class output power
Improved efficiency
- Increase battery life with the advertising extension for efficient device communication
- Ensure fast and reliable data transfer for seamless connectivity
Advanced security
- Protect your IP and increase privacy protection based on SESIP3 device capability (compliant with the current regulation)
Faster time-to-market
- Accelerate your time-to-market by leveraging the market-proven STM32Cube ecosystem
Discover our STM32WBA series comprehensive ecosystem



.png)