Leverage NFC connectivity for secure data transmission
When sharing certain confidential or proprietary information across a network, a secure channel must be established to prevent the interception, reading and modification of its contents as well as to help meet regulatory and legal requirements.
By leveraging the dual-interface characteristic of ST's ST25DV-I2C series of dynamic NFC Tags it is possible to establish a secure transfer channel using NFC technology.
Watch the video to discover how to send, retrieve, configure and upload data through a secure 2-way NFC channel between an Android phone and an IoT device.
The IoT device is represented by the ST25DV-I2C-DISCO kit (available upon request) which features a ST25DV04K Dynamic NFC tag connected to STM32L476 MCU through I2C bus. You can set up a secure transfer channel with an NFC enabled Android™ smartphone to read encrypted sensor data, display an encrypted image and perform a secure firmware upgrade. The NFC Eavesdropper demo shows how the cryptography works during secure data transmissions.
Resources
SOFTWARE
| Part Number | Status | Type | Category | Description |
| STSW-ST25DV003 | Active | Embedded Software | ST25 - NFC / RFID Software | Firmware for ST25DV-I2C-DISCO kit for crypto demo |
| STSW-ST25003 | Active | Embedded Software | ST25 - NFC / RFID Software | Application executable of the "NFC Tap" Android app for ST25 product family |
EVALUATION KIT
| Part Number | Status | Type | Category | Description |
| ST25DV-I2C-DISCO kit | Please contact our sales office | Evaluation Kit | ST25 - NFC / RFID Software | Discovery kit for ST25DV04K Dynamic NFC/RFID tag IC with fast transfer mode capability |