Save to myST

Head-up display (HUD)

The Head-up Display (HUD) reduces dangerous distractions by displaying key information, such as the car’s speed, navigation directions and other alerts, directly in the driver’s line of sight. First adopted for military purposes on fighter jets, HUD is now playing a crucial role inside automotive HMI (Human Machine Interface).  An HUD shows the information in the driver’s field of view, there is no need to look down to the instrument cluster or the secondary display and therefore take the eyes off the road. In the case of a windshield head-up display, drivers are able to see a virtual image as “floating” over the hood at a distance of about 1.5-2 meters.

Stepper motors drivers for HUD

ST enables your HUD designs with its programmable automotive-grade stepper motor driver, for image adjustment, monitored by a 32-bit control unit, providing a versatile and cost-effective solution. The EVAL-L99SM81V board is available and can drive one bipolar stepper motor in micro-stepping mode.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      AEK-MCU-SPC5LNK

      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      - Automotive IC eval boards ST
      AEK-MCU-SPC5LNK
      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      STEVAL-0606YADJ

      Evaluation

      3.3 V/6 A automotive step down DC-DC converter (VIN up to 6 V) based on the DCP0606Y

      - Power supplies and converters ST
      STEVAL-0606YADJ
      Evaluation

      3.3 V/6 A automotive step down DC-DC converter (VIN up to 6 V) based on the DCP0606Y

Picture Solution
12V Heating Systems
12V Heating Systems
How ST supports car makers' transformation journey with innovative microcontroller and software solutions