Save to myST

Pumps and compressors

Industrial pumps are widely used in many industrial environments and depending on the specific use the mechanical configuration, their size and shape must carefully be selected. Likewise, choosing the right type of motor – a universal, brushed or brushless DC motor or a single- or 3-phase induction motor – and associated motor drive is crucial to achieve the overall performance required by the pumping system.

Our products and solutions

Our product portfolio includes an extensive range of 8-bit STM8, 32-bit STM32 microcontrollers, STM32MPx microprocessors, power discretes, such as IGBTs, Power MOSFETs and diodes, including Silicon-Carbide (SiC) devices for industrial pumps with higher power efficiency. 

Intelligent Power Modules (IPM SLLIMM™) and plastic power modules (ACEPACK™ range) will help build scalable, high-efficiency power stages with a power ranging up to tens of kilowatts. 

Additionally, ST provides an extensive portfolio of high-performance op-amps and comparators, switching and linear regulators and MEMS inertial and environmental sensors, Machine Learning Inertial Measurement Units – to enable remote sensing (i.e. for closed loop control, as well as condition monitoring or predictive maintenance). This offer is completed with a comprehensive range of software and hardware evaluation tools to help reduce development time and design cost of industrial pump systems.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      STPOWER Studio, part of eDesignSuite: dynamic electro-thermal simulation software for STPOWER devices

      Evaluation tool software ST
      STSW-POWERSTUDIO

      Description:

      STPOWER Studio, part of eDesignSuite: dynamic electro-thermal simulation software for STPOWER devices
    • Part number
      Status
      Description
      Type
      Supplier

      ST Voltage Regulator Finder

      Active

      Linear and switching voltage regulators and voltage reference applications for smartphones and tablets

      Finder Apps ST
      ST Voltage Regulator Finder

      Description:

      Linear and switching voltage regulators and voltage reference applications for smartphones and tablets

      ST-OPAMPS-APP

      Active

      Operational amplifier and comparator application for smartphones and tablets

      Finder Apps ST
      ST-OPAMPS-APP

      Description:

      Operational amplifier and comparator application for smartphones and tablets
    • Part number
      Status
      Description
      Type
      Supplier

      ST VIPower Smart Finder

      Active

      VIPower smart product finder application for Android and iOS

      Simulators ST
      ST VIPower Smart Finder

      Description:

      VIPower smart product finder application for Android and iOS

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      EVAL6491HB

      Active

      Demonstration board for L6491 gate driver with smart shut down feature

      L6491 Motor control -
      EVAL6491HB
      Active

      Demonstration board for L6491 gate driver with smart shut down feature

      EVALSTDRV600HB8

      Active

      Demonstration board kit for L638xE and L639x high-voltage gate drivers

      L6385E , L6395 Motor control ST
      EVALSTDRV600HB8
      Active

      Demonstration board kit for L638xE and L639x high-voltage gate drivers

      STEVAL-IHM023V3

      NRND

      1 kW 3-phase motor control evaluation board featuring L6390 drivers and STGP10H60DF IGBT

      L6390 Motor control ST
      STEVAL-IHM023V3
      NRND

      1 kW 3-phase motor control evaluation board featuring L6390 drivers and STGP10H60DF IGBT

      STEVAL-IHM035V2

      Active

      3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)

      STGIPN3H60 Motor control ST
      STEVAL-IHM035V2
      Active

      3-phase high voltage inverter power board for FOC and scalar motor control based on the STGIPN3H60 (SLLIMM™-nano)

      STEVAL-IHM036V1

      Active

      Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B

      STGIPN3H60 Motor control -
      STEVAL-IHM036V1
      Active

      Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B

      STEVAL-IHM045V1

      Active

      3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)

      STGIPN3H60A Motor control ST
      STEVAL-IHM045V1
      Active

      3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)

      STEVAL-IPM05F

      Active

      500 W motor control power board based on STGIF5CH60TS-L SLLIMM™ 2nd series IPM

      STGIF5CH60TS-L Motor control ST
      STEVAL-IPM05F
      Active

      500 W motor control power board based on STGIF5CH60TS-L SLLIMM™ 2nd series IPM

Whitepaper - Getting the most out of your motor drive: latest techniques to improve efficiency