VND5E050J-E

NRND

Double channel high side driver for automotive applications

Download datasheet Order Direct
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The VND5E050J-E and VND5E050K-E are double channel high-side drivers manufactured in the ST proprietary VIPower M0-5 technology and housed in the tiny PowerSSO-12 and PowerSSO-24 packages. The VND5E050J-E and VND5E050K-E are designed to drive automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS-compatible interface with any microcontroller.
The devices integrate advanced protective functions such as load current limitation, inrush and overload active management by power limitation, over-temperature shut-off with auto-restart and over-voltage active clamp.
A dedicated active low digital status pin is associated with every output channel in order to provide Enhanced diagnostic functions including fast detection of overload and short-circuit to ground, over-temperature indication, short-circuit to VCC diagnosis and ON & OFF state open-load detection.
The diagnostic feedback of the whole device can be disabled by pulling the STAT_DIS pin up, thus allowing wired-ORing with other similar devices.
  • All features

    • GeneralInrush current active management by power limitationVery low stand-by current3.0V CMOS compatible inputsOptimized electromagnetic emissionsVery low electromagnetic susceptibilityIn compliance with the 2002/95/EC european directive
    • ProtectionsUndervoltage shutdownOvervoltage clampLoad current limitationSelf limiting of fast thermal transientsProtection against loss of ground and loss of VCCOver-temperature shutdown with autorestart (thermal shutdown)Reverse battery protected(a) Electrostatic discharge protection
    • Diagnostic functionsOpen Drain status outputOn-state open load detectionOff-state open load detectionOutput short to VCC detectionOverload and short to ground (power limitation) indicationThermal shutdown indication

Circuit Diagram

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EV-VND5E050J

      Active

      VND5E050J Evaluation Board

      Automotive IC Eval Boards --
      EV-VND5E050J

      Description:

      VND5E050J Evaluation Board

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND5E050J-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VND5E050J-E
NRND
PowerSSO 12 Automotive Ecopack1 (*)
VND5E050JTR-E
NRND
PowerSSO 12 Automotive Ecopack1 (*)

VND5E050J-E

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 12

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

VND5E050JTR-E

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 12

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
VND5E050J-E No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube PowerSSO 12 - - MOROCCO
VND5E050JTR-E No availability of distributors reported, please contact our sales office Buy Direct
NRND
EAR99 NEC Tape And Reel PowerSSO 12 - - MOROCCO

VND5E050J-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

PowerSSO 12

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MOROCCO

VND5E050JTR-E

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PowerSSO 12

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MOROCCO

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors