Product overview
Description
The VND5E050J-E and VND5E050K-E are double channel high-side drivers manufactured in the ST proprietary VIPower M0-5 technology and housed in the tiny PowerSSO-12 and PowerSSO-24 packages. The VND5E050J-E and VND5E050K-E are designed to drive automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS-compatible interface with any microcontroller.The devices integrate advanced protective functions such as load current limitation, inrush and overload active management by power limitation, over-temperature shut-off with auto-restart and over-voltage active clamp.
A dedicated active low digital status pin is associated with every output channel in order to provide Enhanced diagnostic functions including fast detection of overload and short-circuit to ground, over-temperature indication, short-circuit to VCC diagnosis and ON & OFF state open-load detection.
The diagnostic feedback of the whole device can be disabled by pulling the STAT_DIS pin up, thus allowing wired-ORing with other similar devices.
-
All features
- General
Inrush current active management by power limitation Very low stand-by current 3.0V CMOS compatible inputs Optimized electromagnetic emissions Very low electromagnetic susceptibility In compliance with the 2002/95/EC european directive - Protections
Undervoltage shutdown Overvoltage clamp Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Over-temperature shutdown with autorestart (thermal shutdown) Reverse battery protected(a) Electrostatic discharge protection - Diagnostic functions
Open Drain status output On-state open load detection Off-state open load detection Output short to VCC detection Overload and short to ground (power limitation) indication Thermal shutdown indication
- General
Circuit Diagram
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Mar 2021 |
17 Mar 2021
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2019 |
25 Oct 2019
|
Application Notes for related Tools & Software (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Oct 2019 |
25 Oct 2019
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Mar 2020 |
16 Mar 2020
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Apr 2021 |
02 Apr 2021
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
02 Mar 2020 |
02 Mar 2020
|
|||
25 Mar 2021 |
25 Mar 2021
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VND5E050K-E |
NRND
|
PowerSSO 24 | Automotive | Ecopack2 |
|
VND5E050KTR-E |
NRND
|
PowerSSO 24 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
VND5E050K-E | No availability of distributors reported, please contact our sales office |
NRND
|
EAR99 | NEC | Tube | PowerSSO 24 | - | - | MALAYSIA | |||
VND5E050KTR-E | No availability of distributors reported, please contact our sales office | Buy Direct |
NRND
|
EAR99 | NEC | Tape And Reel | PowerSSO 24 | - | - | MALAYSIA |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors