Product overview
Description
The SPC584Cx and SPC58ECx microcontroller is the first in a new family of devices superseding the SPC564Cx and SPC56ECx family. SPC584Cx and SPC58ECx builds on the legacy of the SPC564Cx and SPC56ECx family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance improvement (MIPS per mW). On the SPC584Cx and SPC58ECx device, there are two processor cores e200z420 and one e200z0 core embedded in the Hardware Security Module.
-
All features
- AEC-Q100 qualified
- High performance e200z420n3 dual core
- 32-bit Power Architecture technology CPU
- Core frequency as high as 180 MHz
- Variable Length Encoding (VLE)
- 4224 KB (4096 KB code flash + 128 KB data flash) on-chip flash memory: supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
- 176 KB HSM dedicated flash memory (144 KB code + 32 KB data)
- 384 KB on-chip general-purpose SRAM (in addition to 128 KB core local data RAM: 64 KB included in each CPU)
- Multi-channel direct memory access controller (eDMA) with 64 channels
- 1 interrupt controller (INTC)
- Comprehensive new generation ASIL-B safety concept
- ASIL-B of ISO 26262
- FCCU for collection and reaction to failure notifications
- Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
- Cyclic redundancy check (CRC) unit
- Crossbar switch architecture for concurrent access to peripherals, Flash, or RAM from multiple bus masters with end-to-end ECC
- Body cross triggering unit (BCTU)
- Triggers ADC conversions from any eMIOS channel
- Triggers ADC conversions from up to 2 dedicated PIT_RTIs
- Enhanced modular IO subsystem (eMIOS): up to 64 timed I/O channels with 16-bit counter resolution
- Enhanced analog-to-digital converter system with:
- 3 independent fast 12-bit SAR analog converters
- 1 supervisor 12-bit SAR analog converter
- 1 10-bit SAR analog converter with STDBY mode support
- Communication interfaces
- 18 LINFlexD modules
- 8 deserial serial peripheral interface (DSPI) modules
- 8 MCAN interfaces with advanced shared memory scheme and ISO CAN-FD support
- Dual-channel FlexRay controller
- 1 ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
- Low power capabilities
- Versatile low power modes
- Ultra low power standby with RTC
- Smart Wake-up Unit for contact monitoring
- Fast wakeup schemes
- Dual phase-locked loops with stable clock domain for peripherals and FM modulation domain for computational shell
- Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
- Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART
- Junction temperature range -40 °C to 150 °C
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SPC58EC80C3NEC1X | Active Product is in volume production. | FPBGA 17X17X1.8 292 B0.55 P0.8 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 | |
| SPC58EC80C3Q0C1X | Active Product is in volume production. | FPBGA 17X17X1.8 292 B0.55 P0.8 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 | |
| SPC58EC80C3QMC1X | Active Product is in volume production. | FPBGA 17X17X1.8 292 B0.55 P0.8 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 | |
| SPC58EC80C3QMC1Y | Active Product is in volume production. | FPBGA 17X17X1.8 292 B0.55 P0.8 | Automotive Safety | Ecopack2 | 20 | 2018-09-01T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (max) | Operating Temperature (°C) (min) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC58EC80C3QMC1Y | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||
| SPC58EC80C3Q0C1X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||
| SPC58EC80C3NEC1X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
| |||||||||
| SPC58EC80C3QMC1X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
SPC58EC80C3QMC1Y Active
SPC58EC80C3Q0C1X Active
SPC58EC80C3NEC1X Active
SPC58EC80C3QMC1X Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors