600 V power Schottky silicon carbide diode

Download datasheet

This product is in stock in our e-store

Sample and buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Key Features

    • No or negligible reverse recovery
    • Dedicated to PFC boost diode
    • Switching behavior independent of temperature

Sample & Buy

Part Number
Marketing Status
Budgetary Price (US$)*
Quantity
Package
Packing Type
Junction Temperature (°C) (max)
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STPSC606D
Active
- - TO-220AC Tube 175 EAR99 CHINA Check Availability

Distributor availability ofSTPSC606D

Distributor Name
Region Stock Min. Order Third party link
ARROW AMERICA 1000 1000 Order Now
P&S ASIA/PACIFIC 96 1 Order Now

Distributor reported inventory date: 2019-05-20

Distributor Name

ARROW

Stock

1000

Min.Order

1000

Region

AMERICA Order Now

P&S

Stock

96

Min.Order

1

Region

ASIA/PACIFIC Order Now

Distributor reported inventory date: 2019-05-20

STPSC606G-TR
Active
- - D2PAK Tape And Reel 175 EAR99 CHINA Check Availability

Distributor availability ofSTPSC606G-TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 850 1 Order Now

Distributor reported inventory date: 2019-05-20

Distributor Name

Farnell Element14

Stock

850

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-05-20

STPSC606D

Marketing Status

Active

Unit Price (US$)

-

Unit Price (US$)

*

Distributor availability ofSTPSC606D

Distributor Name
Region Stock Min. Order Third party link
ARROW AMERICA 1000 1000 Order Now
P&S ASIA/PACIFIC 96 1 Order Now

Distributor reported inventory date: 2019-05-20

Distributor Name

ARROW

Stock

1000

Min.Order

1000

Region

AMERICA Order Now

P&S

Stock

96

Min.Order

1

Region

ASIA/PACIFIC Order Now

Distributor reported inventory date: 2019-05-20

Quantity

-

Package

TO-220AC

Packing Type

Tube

Junction Temperature (°C) (max)

175

ECCN (US)

EAR99

Country of Origin

CHINA

STPSC606G-TR

Marketing Status

Active

Unit Price (US$)

-

Unit Price (US$)

*

Distributor availability ofSTPSC606G-TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 850 1 Order Now

Distributor reported inventory date: 2019-05-20

Distributor Name

Farnell Element14

Stock

850

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2019-05-20

Quantity

-

Package

D2PAK

Packing Type

Tape And Reel

Junction Temperature (°C) (max)

175

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Development Tools

    • Part Number

      Diode product finder application for Android and iOS

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS6482
      600 V power Schottky silicon carbide diode
      1.1
      98.93 KB
      PDF
      DS6482

      600 V power Schottky silicon carbide diode

    • Description Version Size Action
      AN4070
      250 W grid connected microinverter
      1.0
      4.74 MB
      PDF
      AN4242
      New generation of 650 V SiC diodes
      2.0
      4.75 MB
      PDF
      AN5088
      Rectifiers thermal management, handling and mounting recommendations
      2.0
      2.32 MB
      PDF
      AN4070

      250 W grid connected microinverter

      AN4242

      New generation of 650 V SiC diodes

      AN5088

      Rectifiers thermal management, handling and mounting recommendations

    • Description Version Size Action
      TN1173
      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches
      5.0
      1.04 MB
      PDF
      TN1173

      Packing information for IPAD™, protection, rectifiers, thyristors and AC Switches

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      Silicon-carbide (SiC) Schottky diode PSpice models (.lib & .olb) 6.0
      99.21 KB
      ZIP

      Silicon-carbide (SiC) Schottky diode PSpice models (.lib & .olb)

Presentations & Training Material

    • Description Version Size Action
      ST products and solutions for solar energy 5.1
      2.09 MB
      PDF
      Silicon-carbide diode product presentation 1.0
      1,022.79 KB
      PDF

      ST products and solutions for solar energy

      Silicon-carbide diode product presentation

Publications and Collaterals

    • Description Version Size Action
      1200V SiC diodes, 2 to 40 A in surface-mount and through-hole packages 1.0
      748.77 KB
      PDF
      1200V Silicon Carbide diodes – from 2A to 40A – in through-hole and surface-mount packages (1-page summary) 1.0
      258.19 KB
      PDF
      Automotive-grade SiC diodes with very low forward voltage drop 1.0
      1.33 MB
      PDF
      Industrial-grade SiC diodes - 650V and low VF - to boost the performance of power converters 2.0
      958.23 KB
      PDF
      ST Diodes Finder : the new app for Android and iOS 2.0
      1.46 MB
      PDF
      Silicon-carbide diodes 1.0
      1.42 MB
      PDF

      1200V SiC diodes, 2 to 40 A in surface-mount and through-hole packages

      1200V Silicon Carbide diodes – from 2A to 40A – in through-hole and surface-mount packages (1-page summary)

      Automotive-grade SiC diodes with very low forward voltage drop

      Industrial-grade SiC diodes - 650V and low VF - to boost the performance of power converters

      ST Diodes Finder : the new app for Android and iOS

      Silicon-carbide diodes

    • Description Version Size Action
      Diodes and rectifiers selection guide 2.0
      815.09 KB
      PDF

      Diodes and rectifiers selection guide

    • Description Version Size Action
      Brochure Power management guide 10.2018
      4.42 MB
      PDF
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF
      Products and solutions for solar energy 1.0
      1.29 MB
      PDF

      Brochure Power management guide

      Electric vehicle (EV) ecosystem

      Products and solutions for solar energy

    • Description Version Size Action
      Wide bandgap materials: revolution in automotive power electronics 1.0
      792.49 KB
      PDF

      Wide bandgap materials: revolution in automotive power electronics

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPSC606D
Active
TO-220AC Industrial Ecopack2
STPSC606G-TR
Active
D2PAK Industrial Ecopack1

STPSC606D

Package:

TO-220AC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STPSC606G-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.