VD16GZ
Active
Education Design Win
Compact and high-sensitivity 1.53-megapixel RGB-IR global shutter CMOS image sensor

Download datasheet

Product overview

Key Benefits

Capture both color and infrared

Simultaneous color (RGB) and infrared (IR) capture in a single frame for synchronized multispectral imaging, enabling daylight to nighttime operation, biometrics, or agriculture.

Embedded vision ready

Compact and power-efficient design with advanced 3D-stacking and MIPI CSI-2 interface, ideal for ergonomic, battery-powered camera devices on embedded processors.

Quick and easy development

Jumpstart your project with comprehensive evaluation hardware (promodules, S-Board, and more) and free software tools, including evaluation software, SDK, and drivers.

Description

The VD16GZ, VB16GZ are part of the new generation of image sensors developed by STMicroelectronics for professional and consumer vision applications. Leveraging state-of-the-art technologies developed by ST's own foundry, the sensors provide outstanding performance in color and near infrared. With their RGB-NIR pattern, the VD16GZ, VB16GZ are perfectly suited for multispectral imaging and for the many applications requiring the simultaneous capture of both color and near infrared images.

  • All features

    • Cutting-edge performance of ST proprietary pixel:
      • BSI structure: Provides superior QE, MTF, and angular response.
      • Full DTI technology: Further increases sensitivity and sharpness.
      • Versatile imaging: Benefits both color and NIR (850 nm, 940 nm) image capture.
      • Reliable supply: Proprietary technology from ST foundry in France, ensures a safe supply.
    • Easy integration into your system:
      • Ultracompact die: Centered design to minimize your system size.
      • Small optical format: 4.6 mm (1/4'') at full resolution and 3.7 mm (1/5'') with 1 MP crop.
      • Low-power consumption: Ideal for battery-powered devices.
      • Robust design: Ensures high image quality at various temperatures.
    • A complete toolbox of in-sensor features:
      • Stunning images: Achieved with in-sensor AE and various corrections.
      • Data optimization: Multiple features to optimize data size and frame rates such as crop, and programmable sequences.
      • Enhanced controls: 8 GPIOs enabling extra controls such as trigger or LED synchronization.
    • Seamless connection to embedded processing platforms:
      • MIPI CSI-2 interface: 1 or 2 lanes enabling direct connection to entry-level cost-effective processing platforms.
      • Turnkey solutions: Start your development immediately with our sensor boards, modules, and drivers for the VD16GZ, VB16GZ image sensors.
    • The VD16GZ, VB16GZ color and near infrared image sensors are also available in monochrome (VB56G3, VD56G3) and color RGB (VB66GY, VD66GY) versions.
Add affordable vision to your STM32H5 with our ready-to-use VD55G1 firmware package
Webinar: Embedded vision made efficient with ST BrightSense sensors and STM32 MCUs
Build 3D stereo vision cameras faster with our free SDK’s new multi-board feature.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VD16GZ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VD16GZCCA/RW
Active
DIE Industrial N/A 10 2026-05-28T00:00:00.000+02:00

VD16GZCCA/RW

Package:

DIE

Material Declaration**:

Marketing Status

Active

Package

DIE

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
VD16GZCCA/RW

Distributor availability of VD16GZCCA/RW

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VD16GZCCA/RW Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VD16GZCCA/RW

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors