-
The AIS326DQ is a three axes digital output accelerometer that includes a sensing element and an IC interface able to take the information from the sensing element and to provide the measured acceleration signals to the external world through an SPI serial interface. I²C compatible interface is also available.
The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon.
The IC interface instead is manufactured using a CMOS process that allows high level of integration to design a dedicated circuit which is factory trimmed to better match the sensing element characteristics.
The AIS326DQ has a user selectable full scale of ±2 g, ±6 g and it is capable of measuring acceleration over a bandwidth of 640 Hz for all axes. The device bandwidth may be selected accordingly to the application requirements. The self-test capability allows the user to check the functioning of the system.
The device is available in plastic quad flat package no lead surface mount (QFPN) and it is specified over a temperature range extending from -40 °C to +105 °C.Key Features
- 3.3 V single supply operation
- 1.8 V compatible IOs
- SPI digital output interface
- 12 bit resolution
- Interrupt activated by motion
- Programmable interrupt threshold
- Embedded self-test
- High shock survivability
- ECOPACK®compliant
- Extended temperature range -40 °C to +105 °C
Featured Videos
This video on the SensorTile.box Pro Mode shows you how to use this IoT and wearable sensor development kit to create customized wireless applications using an STM32Cube function pack. Use-case on a Human Activity Recognition algorithm included.
Watch this short tutorial on the Expert mode of the SensorTile.box to learn how to use a graphical wizard to build programs without having to write any code.
The first video in the SensorTile.box series of short tutorials will guide you through the pre-recorded examples in the device firmware to help you use IoT and wearable sensor applications.
All tools & software
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 May 2018 |
14 May 2018
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2019 |
08 Apr 2019
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Dec 2020 |
11 Dec 2020
|
Design Notes & Tips (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jan 2021 |
19 Jan 2021
|
Brochures (4)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jun 2019 |
13 Jun 2019
|
|||
09 Dec 2020 |
09 Dec 2020
|
|||
06 Aug 2020 |
06 Aug 2020
|
|||
29 Oct 2018 |
29 Oct 2018
|
White Papers (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2018 |
04 Dec 2018
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
AIS326DQ |
NRND
|
QFPN 28 7x7x1.9 | Ecopack2 | |
AIS326DQTR |
NRND
|
QFPN 28 7x7x1.9 | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
AIS326DQ | 1 distributors |
NRND
|
EAR99 | NEC | Tray | QFPN 28 7x7x1.9 | -40 | 105 | SOUTH KOREA | |||
AIS326DQTR | 3 distributors | Buy Direct |
NRND
|
EAR99 | NEC | Tape And Reel | QFPN 28 7x7x1.9 | -40 | 105 | SOUTH KOREA |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors