LSM6DSRX
NRND
Education Design Win
6-axis IMU (inertial measurement unit) with embedded machine learning core: always-on 3-axis accelerometer and 3-axis gyroscope

Download datasheet Order Direct

Product overview

Description

The LSM6DSRX is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope with an extended full-scale range for the gyroscope, up to 4000 dps, and high stability over temperature and time.

The LSM6DSRX supports main OS requirements, offering real, virtual and batch sensors with 9 kbytes with FIFO compression up to three times for dynamic data batching.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.

The LSM6DSRX has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps.

The LSM6DSRX embeds a broad range of advanced functions supporting Android wearable sensors and programmable sensors (suitable for activity recognition).

The LSM6DSRX embeds a Machine Learning Core able to identify if a data pattern matches an activity in a user-defined set of classes, reducing power consumption and increasing performance of the sensor.

The LSM6DSRX is available in a plastic land grid array (LGA) package.

  • All features

    • Extended full-scale range for gyroscope up to 4000 dps
    • High stability over temperature and time
    • Smart FIFO up to 9 kbytes
    • Android compliant
    • Auxiliary SPI for OIS data output for gyroscope and accelerometer
    • ±2/±4/±8/±16 g full scale
    • ±125/±250/±500/±1000/±2000/±4000 dps full scale
    • Analog supply voltage: 1.71 V to 3.6 V
    • SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
    • Supports sensor synchronization S4S for Qualcomm, full spec compliant (I²C, MIPI I3CSM, SPI)
    • Advanced pedometer, step detector and step counter
    • Significant Motion Detection, tilt detection
    • Programmable Finite State Machine: accelerometer, gyroscope, and external sensors
    • Machine Learning Core
    • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
    • Embedded temperature sensor
    • ECOPACK, RoHS and “Green” compliant

You might also like...

Free tools, case studies, and resources to enable edge AI on MCUs, MPUs, and smart sensors.
Check our Ecosystem for Machine Learning: hardware and software tools for gesture and activity recognition with AI in the Edge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM6DSRX

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LSM6DSRXTR
NRND
LGA 14L 2.5x3x0.86 mm Ecopack2 - -

LSM6DSRXTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF

Marketing Status

NRND

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LSM6DSRXTR

Distributor availability of LSM6DSRXTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LSM6DSRXTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LSM6DSRXTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Looking to embed AI in your project? Discover free tools, case studies, and resources to fast-track your development.