LSM6DSV320X
Active
Education Design Win
6-axis IMU (inertial measurement unit) with dual accelerometer up to 320 g and embedded AI for activity tracking and high-impact sensing

Download datasheet Order Direct

Product overview

Key Benefits

High impact tracking

An innovative new mechanical structure for high and low accelerations.

Context identification

Edge AI computing and sensor fusion inside the sensor for spatial orientation.

Efficiency

Compact package with three fully synchronized sensors and adaptive sensor configuration (ASC).

Description

The LSM6DSV320X is a high-end, low-noise, low-power, small IMU, featuring a 3-axis digital low-g accelerometer at 16 g, a 3-axis digital high-g accelerometer at 320 g, and a 3-axis digital gyroscope, which offers the best IMU sensor with an architecture for processing acceleration and angular rate data on four separate channels (user interface, OIS, EIS, and high-g accelerometer data). This IMU enables a new range of applications targeting emergency calls, fall/drop reconstruction, intense movement tracking, concussion monitoring, and so forth.

The device enables edge AI computing, leveraging a finite state machine (FSM) for configurable motion tracking and a machine learning core (MLC) for context awareness with exportable AI features for personal electronics and IoT applications.

The LSM6DSV320X features adaptive self-configuration (ASC) to optimize power consumption. The sensor can automatically adjust its settings in real time upon detecting a specific motion pattern or signal from the MLC, without intervention from the host processor. The digital circuitry also includes ST’s sensor fusion low-power (SFLP) technology for spatial orientation.

The device embeds a dedicated accelerometer sensor with an independent channel and filtering for high-g acceleration detection that perfectly matches shock requirements for sports, concussion detection, shock detection, and a full range of car crash detection applications.

  • All features

    • Quad-channel architecture for UI, EIS, OIS, and high-g data processing
    • "Smart, always-aware" experience for system power optimization
    • Dual accelerometer channels
      • Low-g channel ±2/±4/±8/±16 g full scale
      • High-g channel ±32/±64/±128/±256/±320 g full scale
    • Gyroscope full scale: ±250/±500/±1000/±2000/±4000 dps
    • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
    • Auxiliary SPI & MIPI I3C® v1.1 for OIS data output for gyroscope and accelerometer
    • Programmable finite state machine for accelerometer (high-g & low-g), gyroscope, and external sensor data processing with high rate @ 960 Hz
    • Machine learning core with exportable features and filters for AI applications
    • Embedded adaptive self-configuration (ASC)
    • Embedded sensor fusion low-power (SFLP) algorithm
    • OIS configurable from the auxiliary or primary interface
    • EIS dedicated channel on primary interface with dedicated filtering
    • Advanced pedometer, step detector, and step counter
    • Significant motion detection, tilt detection
    • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double click, high-g wake-up and high-g shock
    • Smart FIFO up to 4.5 KB
    • Embedded temperature sensor
    • Independent I/O supply
      • I²C voltage range: 1.62 V to 3.6 V
      • SPI / MIPI I3C® extended voltage range: 1.08 V to 3.6 V
    • Supply current
      • 6-axis configuration @ 0.67 mA in combo high-performance mode
      • 9-axis configuration @ 0.80 mA in combo high-performance mode
    • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
    • ECOPACK and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LSM6DSV320X

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LSM6DSV320XTR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2 - -

LSM6DSV320XTR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
LSM6DSV320XTR

Distributor availability of LSM6DSV320XTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LSM6DSV320XTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LSM6DSV320XTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors