Product overview
Key Benefits
High wireless performance
- Best-in-class radio enabling robust and stable connectivity
- State-of-the-art radio efficiency
- Power control options on IoT devices for longer battery life
Cost effectiveness
- Best price point for applications requiring quick and easy Bluetooth® Low Energy plug-in connectivity
- High integration in tiny packages (integrating balun and HSE capacitors)
- Enables 2-layer PCBs for reduced BOM and simplified circuitry
Extensive wireless design ecosystem
- Streamlined project development thanks to STM32Cube
- RF reference designs, IPD chip for easy impedance matching
- Bluetooth® Low Energy and Mesh stacks, software, tools, and resources
Description
The STM32WB05xN is an ultra-low-power Bluetooth® LE wireless network coprocessor addressing standard Bluetooth® LE protocol. Interface with external microcontroller can be achieved through SPI and USART. It embeds STMicroelectronics’s state-of-the-art 2.4 GHz radio IPs, optimized for ultra-low-power consumption and excellent radio performance, for unparalleled battery lifetime. It is compliant with Bluetooth® LE.
The STM32WB05xN embeds a Arm® Cortex®-M0+ microcontroller that can operate up to 64 MHz and also the BlueNRG core co-processor (DMA based) for Bluetooth® LE timing critical operations.
The STM32WB05xN features standard and advanced communication interfaces: 1× SPI, 1× USART, .
The STM32WB05xN operates in the -40 to +105 °C temperature range from a 1.7 V to 3.6 V power supply. A comprehensive set of power-saving modes enables the design of low-power applications.
The STM32WB05xN integrates a high efficiency SMPS step-down converter and an integrated PDR circuitry with a fixed threshold that generates a device reset when the VDD drops under 1.65 V.
The STM32WB05xN comes in different package versions supporting up to: 20 I/Os for the VFQFPN32 package, 20 I/Os for the WLCSP36 package.
-
All features
- Includes ST state-of-the-art patented technology.
- Bluetooth® LE
- LE 2M
- LE coded
- Extended advertising
- Direction finding
- Periodic advertising
- Qualified against Bluetooth® core 5.4
- Radio
- Rx sensitivity level: -97 dBm @ 1 Mbps, -104 dBm @ 125 kbps (long range)
- Programmable output power up to +8 dBm (at antenna connector)
- Data rate supported: 2 Mbps, 1 Mbps, 500 kbps, and 125 kbps
- Integrated balun
- Support for external PA and LNA
- Available integrated passive device (IPD) companion chip for optimized matching and filtering
- Ultra-low-power features (ultra-low-power devices)
- 8 nA in Shutdown mode (1.8 V)
- 0.8 µA in Deepstop mode (with external LSE and Bluetooth® LE wake-up sources, 1.8 V)
- 1.0 µA in Deepstop mode (with internal LSI and Bluetooth® LE wake-up sources, 1.8 V)
- 4.3 mA peak current in Tx (@ 0 dBm, 3.3 V)
- 3.4 mA peak current in Rx (@ sensitivity level, 3.3 V)
- High performance and ultralow power Arm® Cortex®-M0+ 32-bit, running up to 64 MHz
- Dynamic current consumption: 14 µA/MHz
- Operating supply voltage: from 1.7 to 3.6 V
- -40 ºC to 105 ºC temperature range
- High-efficiency embedded SMPS step-down converter with intelligent bypass mode
- Ultra-low-power power-on-reset (POR) and power-down-reset (PDR)
- Programmable voltage detector (PVD)
- Clock management
- 64 MHz PLL
- Fail-safe 32 MHz crystal oscillator with integrated trimming capacitors
- 32 kHz crystal oscillator
- Internal low-power 32 kHz RO
- System peripherals
- 1× DMA controller with eight channels supporting SPI/I²S, USART
- 1× SPI
- 1× USART
- General-purpose inputs/outputs
- Up to 20 fast I/Os
- All of them with wake-up capability
- All of them retain state in low-power
- Debug
- Serial wire debug (SWD)
- All packages are ECOPACK2 compliant.
Circuit Diagram
Recommended documentation
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
System View Description (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 17 Oct 2024 | 17 Oct 2024 |
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 06 Nov 2024 | 06 Nov 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STM32WB05TNF6TR | Active Product is in volume production. | WLCSP MSL1 | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| STM32WB05TNF7TR | Active Product is in volume production. | WLCSP MSL1 | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
STM32WB05TNF6TR
Package:
WLCSP MSL1Material Declaration**:
STM32WB05TNF7TR
Package:
WLCSP MSL1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | D/A Converters (typ) (12-bit) | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | SMPS | Number of Channels (typ) | UART (typ) | I/Os (High Current) | Integrated op-amps | Comparator | SPI (typ) | USART (typ) | Number of Channels (typ) | I2S (typ) | Advanced Motor Control Timers | CAN (2.0) | CAN (FD) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||||||||||||||||
| STM32WB05TNF6TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
| STM32WB05TNF7TR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
STM32WB05TNF6TR Active
STM32WB05TNF7TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors